Home
Directional Control Valves - Series D81
Series D81VW directional control valves are 5-chamber, pilot operated, solenoid controlled valves. They are available in 2 or 3-position styles. These valves are manifold or sub plate mounted, and conform to NFPA’s D08, CETOP 8 mounting pattern.
Applications
About the D81 Series
Operating pressure rating of 5000 PSI
Nominal flow rating of 149 GPM
Maximum flow rating of 181 GPM
Two-stage valve with D08 mounting pattern
Choice of hydraulic or pneumatic
Choice of 4 operating styles
Subseries Options
D81VW Pilot Operated, Solenoid Controlled Valve
D81VL Lever Operated Valve
D81P Oil Pilot Operated Valve
D81VA Air Pilot Operated Valve
Where to Buy
Contact Parker
Catalogue
Technical Data
Series D1
Series D3
Series D31
Series D41
Series D61
Series D81
Series D101
Series D111