Directional Control Valves - Series D1SE

Series D1SE directional control valves are equipped with a wet pin armature solenoid, drain-free, tapered poppet valve and compatible with the standards DIN NG6, CETOP 3, and NFPA D03. Due to the 3/2 way design, port A is either connected with P or discharged in the tank. The neutral position (solenoid not activated) is taken automatically by a return spring. The proven seated type directional control valve series D1SE in size NG06 is almost leakage-free and can be used for a wide range of hydraulic applications.

Applications

General Hydraulic Presses
Injection Molding

Why Choose the D1SE?

Key Features
  • Compact, proven design that represents our long-term experience in hydraulics - increases reliability
  • Robust all-steel design - important functional inner parts are hardened
  • Poppet and seat are grinded - practically no leakage
  • Short delivery time - no warehousing necessary
Popular Markets
  • Industrial
  • Machine tools
  • Molding
  • Rubber & tire processing

About the D1SE Series

  • Low leakage poppet design
  • Fits NFPA D03 mounting
  • Pressure balanced
  • Leakage: 3-5 DPM per seat
  • Max Pressure: 350 Bar (5075 PSI)
  • Max Flow: 20 LPM (5.28 GPM)

Other Directional Valves

Series D1
Series D3
Series D31
Series D41
Series D61
Series D81
Series D101
Series D111
Want to know when a new blog has been published? Subscribe now an email every two weeks highlighting the latest blog posts on the Parker blogging platform.