DEDICATED PRODUCTS AND SOLUTIONS FOR OIL & GAS

Upstream, downstream, on land or at sea, Parker’s unmatched engineering expertise addresses the oil & gas industry’s most complex and critical application challenges. Industry customers around the world can be confident that Parker’s highly engineered products and systems will perform in the most challenging conditions while enhancing worker safety and minimizing environmental impact.
Compression Fittings 
Leak Free Compression Fittings for instrumentation process and utilities for Offshore and Onshore applications. CPI Single ferrule and A-Lok  Twin ferrules fittings with patented Suparcase ferrule increase the corrosion resistance capability. Material Available in SS316, 6MO, Super Duplex, Alloy 400, 825, 625,  Hastelloy C276, Alloy 600, and Titanium.
MPI™  15,000 psi
Parker Suparcase Twin Ferrules Technology  provide reliable, Tight, Leak proof medium Pressure connection from 6,000 - 15,000 psi. Simple assembly; Quick Make-up; No special tools required; No chance to interchange with Low Pressure Compression Fitting
Material available in SS316 and Super Duplex.
C&T 60,000 psi
Parker Autoclave Low, Medium & High Pressure Fittings are used for the oil & gas, chemical/ petrochemical, research, waterjet and waterblast industries. A veriety of connection options from single compression sleeve to Cone & Tread designs allow use in pressures from full vacuum to 150,000 psi, 46 different material options and temperature capabilities from -423 to 1200 F,252 to 650 C.
Phastite® 20,000 psi
Parker's Phastite® permanent connection fitting to replace welding fitting, it offers  quick, easy and simple way of permanently connecting tube. Phastite® safe and reliable installation had reduce installation time and faster project completion and reduce production cost.
2 Way Quarter Turn High Pressure Ball Valve
1/4", 3/8", 1/2", and 1" to 20,000 psi
Since 1945 Parker Autoclave Engineers has designed and built premium quality valves, fittings and tubing. Parker Autoclave's 2 way ball valves are capable of operating to 20,000 psi (1379 bar) and range in size from 1/4" to 1". Standard ball valves are furnished in 316 SS with specials materials available.
Double Block & Bleed Valve
6DB Series: 3/8" to 15,000 psi (1034 bar)
Parker Autoclave Engineers high pressure double block and bleed valve is capable of operating to15,000 psi (1034 bar) and is available in 3/8" size. Standard ball valves are furnished in 316 SS with specials materials available.
Medium Pressure Needle Valve
SM Series Needle Valve with Pressures to 20,000 psi
Since 1945 Parker Autoclave Engineers has designed and built premium quality valves, fittings and tubing. Parker Autoclave Engineers SM series medium pressure valves are built to operate safely and reliably to 20,000 psi (1379 bar). They include many standard and new features that make these valves user friendly and dependable.
Medium Pressure Tubing
Medium Pressure to 20,000 psi (1379 bar) Elbows, Tees, Crosses, Straight and Bulkhead Couplings
Since 1945 Parker Autoclave Engineers has designed and built premium quality valves, fittings and tubing. Parker Autoclave's medium pressure tubing is capable of operating to 20,000 psi (1379 bar) and range in size from 1/4" to 1-1/2" tube size. Standard tubing is available in 316 and 304 stainless steel tubing, 46 different material options is available.

             Webpage                                                                                                                                                                                                                             Back to H2 Application
APPLICATION
"Parker is a crucial partner for us, and our long-lasting partnership has allowed new business opportunities. "
PARKER'S EXPERTISE
Safety & Efficiency
Process Control Technology
Instrumentation Technology
Dangerous Connections
Want to know when a new blog has been published? Subscribe now an email every two weeks highlighting the latest blog posts on the Parker blogging platform.