Parker Hannifin

Electronic Motion & Controls Division

XLM Series
Linear Motor Stages for Positioning with Ultra-High Precision 
Configurations for a variety of environments
Applications for precision machinery and instruments can vary from factory floor to clean room. In some cases the stage is protected inside machinery where an open design allows for maximum use of space, while in others it is subject to adverse conditions requiring integrated protection. These variables were taken into account in the design of the XLM family, resulting in three distinct product configurations to cover the gamut of possibilities.

XLM Sealed Design - Type SA/SB/SC
SEALED DESIGN ADVANTAGES
• IP30 environmental protection
• Protection against objects >2.5mm
• Includes top cover and strip seals

The sealed version of the XLM takes the covered version a step further with side seals in addition to a solid top cover. This provides ingress protection to IP30, preventing entry of foreign objects 2.5mm and larger.

HAVE QUESTIONS?
Electronic Motion and Controls Division
850 Arthur Avenue
Elk Grove Village, IL 60007
Ph: (800) 221 9257

©2022 Parker Hannifin Corporation