DIESEL - CAB - COMPACT CONSTRUCTION

DIESEL ELEC
Click the targets above to explore Parker solutions for Diesel Compact Construction Equipment.

Parker's 285 hose delivers consistency and reliability with a constant working pressure of 500 PSI in all sizes for air conditioning systems.

Learn More ▶

Parker's IQAN-G11 is a Bluetooth device that allows wireless connection to IQAN master modules using your smartphone or tablet. This adapter may be used on-site for diagnostics or provide off-site connectivity to technicians over the internet.

Learn More ▶

Parker's patented ACP Series Crimped Piston Accumulators are an ideal alternative to diaphragms for industrial and mobile equipment, even in extreme conditions. This compact and economical design provides all the same advantages of a piston accumulator.

Learn More ▶

Parker’s mono block, open center construction valve is cost effectively designed for skid steer loader applications with efficiency and simplicity in mind.

Learn More ▶

Parker's Rotary Controls are panel mount Hall Effect devices with an output voltage dependent upon the angular position of it's driver. They have non-contacting electronics and are offered in multiple angular ranges to fit most every application need.

Learn More ▶

Parker's Ferrous Proximity Sensors use back-biased reed switch technology non-contacting technology to detect the presence of ferrous targets. Because they are non-contacting with no moving external components they are well suited for many applications.

Learn More ▶

The Helac L30 Series is a heavy duty helical hydraulic rotary actuator that is suitable for harsh environments. Designed for applications that require high bearing capacity, the L30 Series features foot or flange output with 180° or 360° rotation.

Learn More ▶

Parker’s comprehensive range of valve terminals and controls comprises digital modules for industrial hydraulic valves as well as controllers for electrically operated stepper motor refrigeration valves.

Learn More ▶

Parker's diverse selection of levers and joysticks includes mini and paddle-style, single-axis and two-axis analog joysticks designed for use in demanding mobile applications.

Learn More ▶

Parker’s VP120 series is a sectional, pressure compensated load sensing directional control valve for mobile machines.

Learn More ▶

IQAN-MC41 master controller for mobile hydraulic systems and vehicles.

Learn More ▶

Parker's CM3620 controller module is a rugged unit that is perfect when used alone or with other controllers in a system. The CM3620 is programmed in C by customers to meet their needs. It communicates using J1939 protocol over a CAN bus connection.

Learn More ▶

Parker's IQAN-MD4 display controller is a family of master display units for IQAN control systems. The IQAN-MD4 is fully programmable for use in any machine application as a master controller. The displays are available in three popular sizes.

Learn More ▶

The state-of-the-art IQAN system is a unique, totally electronic approach that replaces mechanical and electromechanical systems for controlling and monitoring hydraulics in mobile machines.

Learn More ▶

PHD70 display 7.0" with touchscreen.

Learn More ▶

Parker’s UTS Universal Tilt Sensors communicate angle of tilt, pitch, and roll information using SAE J1939 CAN bus protocol. They are engineered with MEMs devices for reliability and built to withstand rugged applications.

Learn More ▶

Formed hose is rigid but flexible, which allows for ease of installation, consistent repeatability, and storage in small boxes rather than wooden crates, which reduces shipping costs and increases floor space.

Learn More ▶