Electric Motion and Controls Division Europe
 
Product Information Bulletin EMCE001
Product Extension: IQAN Display IQAN-MD5
Parker is proud to announce the expansion of the IQAN-MD5 display family with the launch of two larger display sizes, now available in four variants.

Available sizes now include 5”, 8”, 10.1” in a wide format, and 12.3” in a super wide format. The different versions boast impressive resolutions ranging from 800x480 to 1920x720, with a stunning color depth of 16.7 million colors, setting a new standard in the industry.
Designed specifically for the demanding environments of mobile machines, these displays offer enhanced visibility with improved omnidirectional features, higher resolution, and an integrated light sensor for an optimized user experience.

The IQAN-MD5 displays serve as the primary interface in a multimaster system, where controllers manage time-critical functions while the display provides visual entertainment and information.

These displays are designed for seamless integration into panels, featuring an easy-to-mount concept that is compatible with RAM mount components. Performance has been significantly enhanced, boasting four times the capability of previous display models, powered by quad-core technology at 1.25 GHz. The IQAN-MD5 supports 3D animations and is built on the latest technology from Texas Instruments.

In terms of connectivity, the IQAN-MD5 features three CAN buses that comply with the CAN-FD standard, equipped with Signal Improvement Capabilities (SiC) for speeds up to 5 Mbit/s. Additionally, it offers eight digital inputs, two encoder inputs, three digital outputs, and up to two Ethernet ports to fully support various Human Machine Interface (HMI) requirements.

Please visit the MD5 product page on Parker.com to download the related documents:
MD5 Product Page