Parker Hannifin
Linear Motor Solutions
Precision Linear Motors for Every Application
Whether you’re designing a system that requires high-speed accuracy or powerful linear force, Parker offers a range of linear motors designed to meet your motion needs. Explore three of our most popular product lines below—each built for different applications but all backed by Parker’s commitment to performance and reliability.
I-Force Ironless Linear Motor
RIPPED Ironcore Linear Motor
ML18 Ironless Linear Servo Motor
The I-Force family is ideal when you need smooth, precise motion with zero cogging. These motors have a lightweight, ironless design, which means there’s no magnetic pull or drag—making them perfect for cleanrooms, robotics, or applications that require very fine movement.

Key Benefits:
• Smooth, quiet, and accurate motion
• Compact and lightweight design
• Excellent for precision positioning
RIPPED motors are a great choice for more demanding applications that require high force in a compact space. Thanks to Parker’s patented anti-cogging design, you still get smooth motion—even with powerful force output.

Key Benefits:
• High force in a small footprint
• Reduced cogging for smoother motion
• Great for industrial automation and manufacturing
The ML18 is part of the I-Force series, but even smaller—perfect for compact applications where space is limited but precision still matters. It’s lightweight and cleanroom-compatible, making it a great fit for electronics, medical devices, or lab automation.

Key Benefits:
• Extremely compact and lightweight
• Ideal for tight spaces
• Delivers smooth motion with no magnetic drag