If you’re standardizing hydraulic power across mobile platforms, Parker’s P1 medium-pressure mobile pumps offer a versatile, OEM-ready solution. Designed for open-circuit mobile applications, the P1 delivers high efficiency, compact packaging, and configurable control options to streamline integration and accelerate time to market.
Why OEMs Choose Parker's Medium-Pressure Mobile Pumps

  • Pressure capability: up to 4,060 psi (280 bar) for robust mobile duty cycles
  • Displacement range: from 18 cc to 140 cc for wide coverage across machine sizes
  • Compact, lightweight design: simplifies packaging and reduces system mass
  • Efficiency: optimized swashplate design for high volumetric and mechanical efficiency
  • Control flexibility: multiple control options to match propel, fan drive, and work function needs
  • Durability: proven components and sealing for long service intervals
  • Integration: SAE-standard interfaces and porting for straightforward installation


If the video does not play, please click here to watch in a separate window.
P1 Series
  • Medium-pressure mobile range with responsive load-sensing control
  • High volumetric and mechanical efficiency for reduced fuel burn
  • Low noise and smooth transient response for operator comfort
  • Broad fluid compatibility and wide operating temperature range
  • Contamination tolerance supported by Parker filtration ecosystem
Specification Tools
P1M Series
  • Compact package allows a fit into tighter spaces
  • Patented design increasing pump life by reducing cavitation erosion & pressure ripples
  • Best-in-class rotational speeds & power density
  • Patented electronic control for faster response, simplified programming, and reduced pressure overshoots
Specification Tools
Get in touch with a Parker product expert today!

Complete the form, and tell us how we can assist you. Our team will connect you with the right Parker specialist to provide reliable solutions that empower your project.
View our privacy policy at: https://www.parker.com/us/en/privacy-policies.html
Motion Systems Group
6035 Parkland Blvd.
Cleveland, OH 44124
Ph: (216) 896-3000

©2025 Parker Hannifin Corporation  |  Privacy Policy