Parker Mobile Cylinder Products
Parker Cylinder Division is recognized as one of the largest independent manufacturers of hydraulic cylinders for mobile equipment and a leading supplier to refuse, mining, truck, material handling and oil and gas market. Parker’s mobile cylinder products include double- and single-acting telescopic cylinders and welded rod cylinders.
Product Specifications
Single Acting Telescopic (SAT)
Bore Sizes: 3.25" to 48"
Max. Stroke Length: 500"
Max. Pressure Rating - Hydraulic: 2500 psi

Welded Rod Cylinder
Bore Sizes: 1.5" to 30"
Max. Stroke Length: 300"
Max. Pressure Rating - Hydraulic: 5000 psi

Double Acting Telescopic (DAT)
Bore Sizes: 3.25" to 48"
Max. Stroke Length: 300"
Max. Pressure Rating - Hydraulic: 2500 psi

Global Shield™ Coating Technology
Parker’s Global Shield™ rod coating technology was specifically designed to address corrosion resistance requirements of challenging industrial applications.

Benefits of Global Shield™ Includes:
  • Less Downtime from reduced maintenance intervals (cylinder repairs and seal replacements)
  • Longer Seal Life in corrosive environments
  • Lower Service Costs since you won’t need to replace the piston rod due to corrosion

Parker Hannifin Corporation
Cylinder Division
Ph: (847) 298-2400