Hydraulic Pumps & Motors - F10 Series
To optimize your application
                ⎯ We have the solution!


F10 Series Fixed Displacement Bent-Axis Medium Duty Motor

The optimized F10 Series is further development from well-known F11/F12 Series. Robust, reliable and unbeatable efficiency are still the key factors for success.

The F10 pump & motors are designed to be the most cost optimized solutions in applications with lower pressure demands.
Unbeatable efficiency
The patented spherical piston design in combination with gear synchronization gives the most efficient and reliable solution. Overall efficiency up to 96% gives lowest power losses, lowest fuel consumption and reduced environmental footprint.


Compact design
The new compact F10 Series are up to 13% smaller envelope size and 25% lower weight compared to F12 Series.
This will enable easier installation and reduced total weight of the installation.


Cost effective
The compact design and reduced weight of F10 will secure a cost effective installation.


Technical Specifications

30cc 37cc 56cc 80cc 90cc 107cc 125cc
Displacement [cm³/rev] 30.0 37.0 54.4 78.6 93.0 104.0 125.0
Operating Pressure [bar]
Max Intermittent 350 350 350 350 350 350 350
Max Continuous 300 300 300 300 300 300 300
Motor Operating Dpeed [rpm]
Max Intermittent 5400 4900 4200 3900 3800 3500 3100
Max Continuous 4900 4400 3800 3500 3400 3200 2800
Min Continuous 50 50 50 50 50 50 50
Maximum Pump Self-Priming Speed [rpm] 3100 3000 2300 2150 2000 1950 2000
Weight [kg] 11.5 11.5 15.7 18.6 25.7 25.7 33.0
Drain Temperature [C° (F)] Min -40 to Max 115 (Min -40 to Max 239)

Applications

The F10 Series is a perfect fit for mobile applications ranging from construction to refuse where system real estate is a premium. 
Mine Loader
Boom Lifter
Cargo Loader
Cutter Mower
Stump Grinder
Olive Harvester
Sewage
For more information or specific questions, email hps.technical@support.parker.com
©2023 Parker Hannifin