Ensure Your Food Plant Compressed Air is in Compliance
with SQF, BRC or FSSC2200 Codes
Point-of-use filtration is the best line of defense against microbial contamination of food in a compressed air system, as recommended in the 8th Edition of the SQF code, published November, 2017 (SQF module 11.5.5.1):
“The recommended final stage of filtration in these food contact areas should have a rating of 0.01 micron with an efficiency of 99.999% (or as determined by appropriate risk analysis).”
“It is generally advisable to locate the filtration as close as practically possible (near the “point of use,” or the point where air contacts the food), so as to not have long lengths of piping/ tubing between the microbial removal filter and the air/food contact point.”