RODLESS PNEUMATIC CYLINDERS
OSPP SERIES
The OSP-P rodless actuator in bore sizes Ø10 to Ø80mm is a linear actuator, guidance and control package designed into a modular system. Ideally suited for point-to point, reciprocating and simple traverse / transfer applications.

Use our configurator to build the right part for your application.
PRODUCT OVERVIEW
The OSP-P with stainless steel sealing band for ultra-low friction is a completely modular designed rodless cylinder. It offers the most comprehensive range of guides and brakes with a very long lifetime of 8,000 km and offers action forces up to 3,450 N. Special options like low-speed, high-speed, low and high temperature, ATEX and cleanroom versions cover a wide range of applications in various markets.

The OSP-P rodless actuator in bore sizes Ø10, Ø16, Ø25, Ø32, Ø40, Ø50, Ø63 and Ø80mm is a combined linear actuator, guidance and control package with additional functions designed into modular system components. Mounting rails on 3 sides of the cylinder enable modular components such as linear guides, brakes, valves, magnetic switches etc. to be fitted to the cylinder itself solving many installation problems, especially where space is limited and forms an ideal basis for additional customer specific functions providing total installation flexibility. Optimised cylinder profile for maximum stiffness and minimum weight, corrosion resistant steel outer sealing band, robust wiper system on the carrier for use in aggressive environments and a proven corrosion resistant steel inner band for optimum sealing.

OSP-P is available as standard temperature -10°C to +80°C with high and low temperature options and can be supplied with optional active or passive dynamic braking. Long lifetime and service intervals up to 8,000km provide a unit ideally suited for point-to point operations, reciprocating movements and simple traverse / transfer applications.
Markets:
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Medical
• Other Life Science
• Material Handling Equipment
• Food & Beverage
• Plastic Processing
• Water
• Bus & Coach
• Rail
Features/Benefits:
• Modular system with widest range of guides & dynamic brakes
• Very high lifetime of 8,000 km, reducing down times
• ATEX version available 2GD
• Clean room version available
• Highest temp. range in the market (-40°C up to 120°C)
• The “Original” => Millionfold approved
• Greatest velocity range (0.005m/s up to 30m/s)
• Long strokes available up to 41,000mm
• Special cushioning system for cycle time optimization
• Smooth running characteristics
• Lightweight
• Integrated VOE valves available to reduce air consumption
Applications:
• Door opening system
• Pick and place applications
• Durability test bench
• Food processing
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Assembly of a modular steering kit
• Roll cleaning
• Overhead thrust cleaning
• Sorting machines with ATEX
• Feeding
• Cutting
TECH SPECS
CYLINDER TYPE: Guide | Tandem (Duplex)
CYLINDER ACTION: Double Acting
BORE DIAMETER: 10mm | 16mm | 25mm | 32mm | 40mm | 50mm | 63mm | 80mm
MAXIMUM STROKE LENGTH:  6000 mm, 236.2 inch
EXTEND STROKE FORCE: 47 to 3010 (at 6 bar) N
RETRACT STROKE FORCE: 47 to 3010 (at 6 bar) N
CUSHIONING TYPE: Pneumatic | Shock Absorbers
PORT SIZE: M5 | G1/8 | G1/4 | G3/8 | G1/2
MAXIMUM OPERATING PRESSURE: 8 bar, 116 psi
OPERATING TEMPERATURE: -10 to +80°C, +14 to +176°F
ROD END THREAD TYPE: N/A
POSITION SENSING TYPE: Sensor slots on 3 sides
MOUNTING OPTION: Yes
SPECIFICATIONS MET: ATEX Option | Clean Room Option
PISTON ROD MATERIAL: N/A
BODY MATERIAL: Aluminum
END CAP MATERIAL: Aluminum
BODY TYPE: Profile
CORROSION RESISTANCE INCLUDED: Yes
REPAIRABLE: Yes
PRODUCT SUPPORT
LITERATURE FILES
Pneumatic Rodless Cylinders & Linear Guides Catalog 0900P
Guides, Brakes & Valves Operating Instructions - P-A7P017E-1
Modular Pneumatic Linear Drive System OSP-P - P-A7P013E
DEMOS AND TUTORIALS
OSPP Repair Video
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems. Click here to view all product safety information.

CONTACT US
PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone:  269-629-5000 or 877-321-4PDN
Fax:  269-629-5385
Applications Engineering: pdn.technical@support.parker.com