Parker Over-the-Sheave Hose
Designed to withstand the strains of large-scale, heavy-duty applications that operate with continual flexing.
Parker's Parflex over-the-sheave hoses are designed to withstand the strains of continual flexing over sheaves. Often materials being transported on forklifts shift in transit, coming in contact with the mast and the hydraulic hoses on the mast, which is a known reason for hose failure. Installing a hose with superior abrasion resistance will extend the life of hoses in the application.