RODLESS PNEUMATIC CYLINDERS
P120 SERIES
The Parker P-120 series was the first rodless cylinder to reach the market place. Due to the unique design, the P120 was awarded 3 patents: off-set bore, stainless steel bands and emulsified seals that are still in production to this day. These patents (expired), along with the all metal construction, allows the P120 to provide years of trouble-free service.

Use our configurator to build the right part for your application.
PRODUCT OVERVIEW
The P120 rodless actuator is available in bore sizes Ø40, Ø63, Ø80 mm.

Maximum pressure: 120 PSI
Magnetic piston and end of stroke adjustable cushions are standard.
The P120 is also available with short or long pistons providing options of standard, platform or inverted mounts.
Standard Buna-N seals are suitable for temperatures from15°F to +175°F. FKM seals are required for higher temperatures as well as for use when piston speeds exceed 5 ft./sec.
Markets:
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Medical
• Other Life Science
• Material Handling Equipment
• Food & Beverage
• Plastic Processing
• Water
• Bus & Coach
• Rail
Features/Benefits:
• Modular system with widest range of guides & dynamic brakes
• Very high lifetime of 8,000 km, reducing down times
• ATEX version available 2GD
• Clean room version available
• Highest temp. range in the market (-40°C up to 120°C)
• The “Original” => Millionfold approved
• Greatest velocity range (0.005m/s up to 30m/s)
• Long strokes available up to 41,000mm
• Special cushioning system for cycle time optimization
• Smooth running characteristics
• Lightweight
• Integrated VOE valves available to reduce air consumption
Applications:
• Door opening system
• Pick and place applications
• Durability test bench
• Food processing
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Assembly of a modular steering kit
• Roll cleaning
• Overhead thrust cleaning
• Sorting machines with ATEX
• Feeding
• Cutting
PRODUCT SUPPORT
LITERATURE FILES
Pneumatic Rodless Cylinders & Linear Guides Catalog 0961-1
P120 Series Operating Instructions
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems. Click here to view all product safety information.

CONTACT US
PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone:  269-629-5000 or 877-321-4PDN
Fax:  269-629-5385
Applications Engineering: pdn.technical@support.parker.com