Designed for Mobile. Built to Perform.

P1M Series Mobile Open Circuit Medium Pressure Axial Piston Pump

P1M Series delivers higher speeds and efficiency that increases machine productivity, reduces costs, and extends pump life in a robust, compact envelope.

  1. Patented inlet design reduces erosion, cavitation, & pressure ripples
  2. Compact package allows a fit into tighter spaces
  3. Best-in-class power density due to higher pressure ratings, speeds, and efficiency
  4. Extensive/modular control options enable complete circuit customization
  5. Nine piston design reduces pressure ripples
  6. Standard dual shaft seals for wet PTO mounting

GET 3D MODELS
The new eConfigurator has intelligence built-in so you can easily customize a hydraulic pump solution tailored to your unique needs:

P1M SERIES WEBINAR
Designed for Mobile.  Built to Perform.

Please watch our P1M Series Mobile Open Circuit Medium Pressure Axial Piston Pump webinar. Learn about P1M's key features and benefits, applications, design, controls, and more. 

See P1M in Action


Technical Specifications

Units 28cc 45cc 54cc 65cc 85cc
Displacement cc/rev (in3/rev) 28 (1.71) 45 (2.75) 54 (3.29) 65 (3.97) 85 (5.19)
Maximum Continuous Pressure bar (psi) 280 280 250 280 280
Maximum Speed (at 1 bar abs inlet pressure) rpm 3200 3000 2900 2800 2700
Weight (non-thru drive) kg (lbs) 16.8 (37) 20.5 (45) 21.3 (47) 28.2 (62) 30.1 (66)
Maximum Case Pressure bar (psi) 2.0 (29) or 0.5 (7.3) above inlet
Fluid Temperature Range C (F)° -40 to 95 (-40 to 203)
Fluid Viscosity Continuous Range cSt 7 to 160
Maximum Fluid Viscosity cSt 5000 (cold start only)
Minimum Intermittent Fluid Viscosity cSt 6 (less than 1% of duty cycle)

Applications

The P1M Series is a perfect fit for mobile applications ranging from construction to refuse where system real estate is a premium. 
Construction Backhoe
Construction
Mining Truck
Mining
Agriculture
Utility Truck
Utility
Refuse
Forestry
Crane
Material Handling
Military

Control Options
Electrical Displacement Control (Min or Max Default) 
Electronic Pressure Control (Fan Drive Control)

The P1M Series is compatible with a wide variety of current control options.
Optimize your application’s performance by combining your pump with the Electronic Displacement Control (EDC) that improves machine handling and productivity by supplying the exact amount of power in the moment it is need. For fan drive applications use electronic pressure control and have the pump automatically regulate the fan speed.
Other control options include:

  • Pressure Compensator
  • Load Sense
  • Remote Compensator
  • Electronic Upload
For more information or specific questions, email hps.technical@support.parker.com
©2019 Parker Hydraulic Pump and Power Systems Division