RODLESS PNEUMATIC CYLINDERS
P1X SERIES
The P1X has a low profile design to fit into spaces where height is a concern. The oval piston design creates high side loading capacity. Shock/Stroke adjusters are optional for applications that need mid stroke adjustment or dampening for high speeds.

Use our configurator to build the right part for your application.
PRODUCT OVERVIEW
The P1X is a rodless cylinder with an oval piston design. The oval piston design is advantagous for lower profile application requirements as well as higher side-load moment capacity. The P1X also has a stroke adjustment/positioning option. This creates the ability for the user to change the stroke on demand. The stroke adjuster is a shock absorber that also helps with deceleration. This shock option may be necessary for high speed applications. The P1X is available in 7 different bore sizes with multiple porting, mounting and sensing options.
Markets:
• Industrial
• Factory Automation
• Automotive
Features/Benefits:
• Higher side-load capacity
• Design ideal for low profile applications where height is an issue
• Stroke adjustment/positioning option for increased efficiency
• Multiple bore sizes, ports, mounts and sensing options available
Applications:
• General industrial
• Assembly
• Conveyance
• Packaging
TECH SPECS
CYLINDER TYPE: Rodless
CYLINDER ACTION: Double Acting
BORE DIAMETER: 16mm | 20mm | 25mm | 32mm | 40mm | 50mm | 63mm
MAXIMUM STROKE LENGTH:  5000 mm, 196 inch
EXTEND STROKE FORCE: 31 to 483 (at 6 bar) N
RETRACT STROKE FORCE: 31 to 483 (at 6 bar) N
CUSHIONING TYPE: Adjustable
PORT SIZE: M5 | 1/8 Rc | 1/4 Rc | 3/8 Rc | 1/8 NPT | 1/4 NPT | 3/8 NPT
MAXIMUM OPERATING PRESSURE: 7 bar, 100 psi
OPERATING TEMPERATURE: +5 to +60°C, +40 to +140°F
ROD END THREAD TYPE: N/A
POSITION SENSING TYPE: Groove Mounted
MOUNTING OPTION: Yes
SPECIFICATIONS MET: N/A
PISTON ROD MATERIAL: N/A
BODY MATERIAL: Aluminum
END CAP MATERIAL: N/A
BODY TYPE: Profile
CORROSION RESISTANCE INCLUDED: N/A
REPAIRABLE: Yes
PRODUCT SUPPORT
LITERATURE FILES
Pneumatic Rodless Cylinders & Linear Guides Catalog 0961-1
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems. Click here to view all product safety information.

CONTACT US
PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone:  269-629-5000 or 877-321-4PDN
Fax:  269-629-5385
Applications Engineering: pdn.technical@support.parker.com