Parker Hannifin

PUREBev & PURESpirits
Series 7630, 7630P, 7630PL, 7632, and 7650 are high-quality, low permeation, flexible delivery and suction hoses. Collectively, these series are designed to convey alcohol/spirits (concentration up to 96% butyl and 99%UHMWPE), beer, wine, potable water and many other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE (7650P only) materials. We offer multiple cover options including corrugated and crush resistant options to fit your applications and individual needs.
PureBev offers quality, flexible, low permeation delivery and suction hoses
PureSpirits hose designed for a variety of spirits with an alcohol concentration up to 99%
PUREBev
High quality, flexible, low permeation delivery and suction beverage hose designed for a wide variety of non-fatty food products including beer and wine.
  • 250 psi working pressure
  • -40°F / +248°F ( -40°C / +120°C)
Tube: White Butyl, phthalates free
Reinforcement: Synthetic plies, galvanized wire helices
Sizes: 1", 1-1/2", 2", 2-1/2", 3", and 4"
PUREBev Certifications
PURE Standard Cover
Cover: PURE Standard
  • Red EPDM, smooth wrapped finish, ozone and aging resistant

Premium quality, extra flexible, low permeation delivery and suction beverage hose designed for a wide variety of non-fatty food products including beer and wine.
  • 250 psi working pressure
  • -40°F / +248°F ( -40°C / +120°C)
Tube: White Butyl, phthalates free
Reinforcement: Synthetic plies, galvanized wire helices
Sizes: 1", 1-1/2", 2", 2-1/2", and 3"
PUREBev Certifications
PURE PRO Cover
Cover: PURE PRO
  • Red EPDM corrugated, wrapped finish with UHMWPE anti-friction layer, abrasion, aging and ozone resistant

Series 7630PL
PUREBev Series 7630PL Hose

Exceptional quality, extra flexible, low permeation, and light weight delivery and suction beverage hose designed for a wide variety of non-fatty food products including beer and wine.
  • 150 psi working pressure
  • -13°F / +248°F ( -25°C / +120°C)
Tube: White Butyl, phthalates free
Reinforcement: Synthetic plies, thermoplastic wire helices
Sizes*: 1-1/2", 2", 2-1/2", 3", and 4"
PUREBev Certifications
*Hose to be used with 7630CL-1 or 7630CL-2 to create a uniform banding area for coupling attachment:
7630CL-1 to be used with hose sizes 1.5" - 2.5"
7630CL-2 to be used with hose sizes 3"- 4"
PURE PLUS Cover
Cover: PURE PLUS
  • Red EPDM, red PVC corrugated, abrasion, aging, ozone and oil resistant 

High quality, flexible, low permeation delivery and suction beverage hose designed for a wide variety of non-fatty food products including beer and wine. The monofilament helix is crush-resistant and rust-proof.
  • 250 psi working pressure
  • -40°F / +248°F ( -40°C / +120°C)
Tube: White Butyl, phthalates free
Reinforcement: Synthetic plies, crush-resistant, rust-proof, monofilament helix
Sizes: 1", 1-1/2", 2", 2-1/2", and 3"
PUREBev Certifications
PURE Standard Cover
Cover: PURE PRO
  • Purple EPDM, smooth wrapped finish, aging and ozone resistant

PURESpirits
Premium quality, extra flexible, low permeation delivery and suction spirits hose designed for a variety of spirits with an alcohol concentration up to 99%.
  • 150 psi working pressure
  • -31°F / +212°F ( -35°C / +100°C)
Tube: White UHMWPE, phthalates free
Reinforcement: Synthetic plies, galvanized wire helices
Sizes: 3/4", 1", 1-1/2", 2", 3", and 4"
PURESpirits Certifications
PURE PRO Cover
Cover: PURE PRO
  • Green EPDM, corrugated low friction, non-marking, UHMWPE, smooth wrapped finish, abrasion, aging and ozone resistant

© Parker Hannifin Corporation | Privacy Policy