Parker Hannifin

PUREFood
Series 7620 and 7640 are high quality and flexible delivery and suction hoses. Series 7640 is designed to convey cooking oils and fat, dairy products, and oily sauces. The tube material for both series consists of premium nitrile (NBR). Series 7620 offers an antistatic tube allowing for transfer of dry abrasives. We offer multiple cover options to fit your applications individual needs..
PUREFood
High quality, flexible delivery and suction food hose designed for both fatty and non-fatty food products.
  • 150 psi working pressure
  • -13°F / +176°F ( -25°C / +80°C)
Tube: White Nitrile, phthalates free
Reinforcement: Synthetic plies, galvanized wire helices
Sizes: 1", 1-1/2", 2", 3", and 4"
PUREFood Certifications
PURE Standard Cover
Cover: PURE Standard
  • Blue EPDM, smooth wrapped finish, aging and ozone resistant

Premium quality, extra flexible delivery and suction food hose designed for both fatty and non-fatty food products.
  • 150 psi working pressure
  • -13°F / +176°F ( -25°C / +80°C)
Tube: White Nitrile, phthalates free
Reinforcement: Synthetic plies, galvanized wire helices
Sizes: 1", 1-1/2", 2", and 3"
PUREFood Certifications
PURE PRO Cover
Cover: PURE PRO
  • Blue EPDM, corrugated low friction, non-marking, UHMWPE, smooth wrapped finish, abrasion, aging and ozone resistant

© Parker Hannifin Corporation | Privacy Policy