PUREFood
PURETransfer
Series 7620 and 7640 are high-quality and flexible delivery and suction hoses. Collectively, these series are designed to convey cooking oils and fat, dairy products, dry abrasives, and oily sauces. Tube material consists of premium nitrile (NBR). We offer multiple cover options to fit your applications individual needs.
PURETransfer
High quality, flexible, anti-static delivery and suction hose designed for dry food products.
  • 90 psi working pressure
  • -13°F / +176°F ( -25°C / +80°C)
Tube: White Nitrile, phthalates free
Reinforcement: Synthetic plies, galvanized wire helices, on request a/s wires to discharge static electricity
Sizes: 1", 1-1/2", 2", 3", and 4"
PURETransfer Certifications
PURE Standard Cover
Cover: PURE Standard
  • Black EPDM, conductive, smooth wrapped finish, ozone and aging resistant
Please note, this is a conductive cover.

PUREFood
High quality, flexible delivery and suction hose designed for both fatty and non-fatty food products.
  • 150 psi working pressure
  • -13°F / +176°F ( -25°C / +80°C)
Tube: White Nitrile, phthalates free
Reinforcement: Synthetic plies, galvanized wire helices
Sizes: 1", 1-1/2", 2", 3", and 4"
PUREFood Certifications
PURE Standard Cover
Cover: PURE Standard
  • Blue EPDM, smooth wrapped finish, aging and ozone resistant

Premium quality, extra flexible delivery and suction hose designed for both fatty and non-fatty food products.
  • 150 psi working pressure
  • -13°F / +176°F ( -25°C / +80°C)
Tube: White Nitrile, phthalates free
Reinforcement: Synthetic plies, galvanized wire helices
Sizes: 1", 1-1/2", 2", and 3"
PUREFood Certifications
PURE PRO Cover
Cover: PURE PRO
  • Blue EPDM, corrugated low friction, non-marking, UHMWPE, smooth wrapped finish, abrasion, aging and ozone resistant

© Parker Hannifin Corporation | Privacy Policy