PUREPTFE
Series 7660 is comprised of high-quality delivery and suction hoses for both chemicals and solvents. This series is designed to convey various chemicals, cosmetics, foods, and pharmaceutical materials. Not intended for use with chlorine trifluoride, chlorine/fluoride gas, human fluids, liquid alkalis, and oxygen difluoride. Tube material consists of premium PTFE which has exceptional temperature tolerance. We offer multiple cover options to fit your applications individual needs.
PUREPTFE
High quality, flexible delivery and suction hose designed for cosmetic, chemical, pharmaceutical, and food applications.
  • 250 psi working pressure
  • -40°F / +302°F ( -40°C / +150°C)
Tube: Black PTFE, conductive
Reinforcement: Synthetic plies, stainless steel wire helices, a/s wire to discharge static electricity
Sizes: 1/2", 3/4", 1", 1-1/2", and 2"
PUREPTFE Certifications
PURE Standard Cover
Cover: PURE Standard
  • White, EPDM, smooth wrapped finish, aging and ozone resistant

Premium quality, extra flexible delivery and suction hose designed for cosmetic, chemical, pharmaceutical, and food applications.
  • 150 psi working pressure
  • -40°F / +302°F ( -40°C / +150°C)
Tube: Black PTFE, conductive
Reinforcement: Synthetic plies, stainless steel wire helices, a/s wire to discharge static electricity
Sizes: 1/2", 3/4", 1", 1-1/2", and 2"
PUREPTFE Certifications
PURE PRO Cover
Cover: PURE PRO
  • White EPDM, corrugated with black conductive chips, UHMWPE low friction finish, oil abrasion, aging and ozone resistant

© Parker Hannifin Corporation | Privacy Policy