Parker Hannifin

PUREWash
Washdown hose is used in virtually every type of food and beverage processing plant. Sanitation of equipment and work areas is critical in packing houses, hot processing plants, breweries, dairies, wineries, and general industrial applications. Cleaning and purification practices require a commitment to preventative maintenance. This in turn extends the life of equipment and productivity. Devoted to developing products to support our customers in these critical applications and to complement our food hose line, Parker has developed a new and improved PUREWash hose, replacing our existing 7079 and 7080 hose series.
Additional Features include:
  • FDA compliant tube (not to be used in food contact/transfer)
  • Enhanced printed layline
  • Non-marking covers
  • Additional blue cover in product offering for a cleaner look
  • Compatible with Parkrimp crimpers or variable crimpers. Please refer to Crimpsource for specifications.
PUREWash™ hose from Parker Hannifin
PUREWash
Series 7680
PUREWash Series 7680 Blue
PUREWash Series 7680 White
White EPDM tube reinforced with multiple textile plies designed for transferring hot water and mild chemicals for washdown in breweries, dairies, food processing plants, and general industrial applications.
  • 300 psi working pressure
  • -40°F to +212°F (-40°C to +100°C)
Tube: White EPDM; FDA Compliant
Reinforcement: Multiple textile plies
Sterilization: refer to Parker's guidelines for cleaning and sanitizing
Sizes: 1/2", 3/4", and 1"
PURE Standard Cover
CoverPURE Standard
  • White EPDM, high grade, smooth finish, aging and ozone resistant
  • Blue EPDM, high grade, smooth finish, aging and ozone resistant  


Series 7685
PUREWash Series 7685 Yellow
PUREWash Series 7685 Grey
Black EPDM tube reinforced with multiple aramind plies designed for transferring hot water, mild chemicals for washdown in breweries, dairies, food/poultry processing plants, and general industrial applications.
  • 1500 psi working pressure
  • -40°F to +250°F (-40°C to +121°C)
Tube: Black EPDM
Reinforcement: Multiple aramid plies
Sterilization: refer to Parker's guidelines for cleaning and sanitizing
Sizes: 3/8"
PURE Standard Cover
CoverPURE Standard
  • Yellow EPDM, smooth finish, the non-marking cover is resistant to abrasion, heat and fatty, oily foods
  • Gray EPDM, smooth finish, the non-marking cover is resistant to abrasion, heat and fatty, oily foods


© Parker Hannifin Corporation | Privacy Policy