After 25 plus years, PVplus is the proud alternative to Parker's legacy line, Premier Series for High-Pressure Industrial Hydraulic Piston Pump.
The PVplus was chosen to support a portion of the tire recycling equipment, Eco Razor, which removes the high-quality rubber from the mining tires with a buffing head and saw. The PVplus was specifically chosen for its variable displacement, which is designed and optimized specifically for use in heavy-duty applications like the Eco Razor.
For more details on why to choose PVplus, check out the additional information below.