HOME
24 VDC / 600 VDC
APPLICATIONS
COOLER SIZING
QDC - Quiet DC Coolers: 24 VDC and 600 VDC
Video - Thermal Management for Electrified Machines
Parker's QDC air fluid cooler series offers a unique cooling solution for the electrified, mobile market
limited construction space
need for high cooling capacity
increased working time and reduced battery cost
compliant with laws and noise pollution regulations
Cooler technology comparison at 44 kW cooling capacity.
20-30% more efficient cooling matrix
low noise fan and fan housing
high performance fan drive with integrated inverter
fan speed control from 1200 RPM to 4750 RPM
20-30% more cooling capacity
silent operation
reduced space claim
adjustable cooling capacity
flexible RPM saves power
Cooler technology comparison at 44 kW cooling capacity.
download QDC catalogue
go to product page on parker.com
Parker products for cooling architecture
Parker emission reducing technologies
Do you need help determining the right cooler for your architecture?
Do you have any questions regarding Parker's product range for electrification?
We're happy to help you:
contact us