Parker Hannifin
Engineering Your Success

RGX Series SCBA Couplings
Parker's RGX Series couplings are built to withstand the extreme temperature environment that is required of the self contained breathing apparatus (SCBA) widely used in the fire rescue community. Beyond meeting the dimensional and performance specifications set by the National Fire Protection Association (NFPA), these couplings also function in colder temperatures than required by the industry standard. Parker’s robust seal design promotes longer service life and provides increased durability.
Made in the USA, RGX Series quick couplings are directly interchangeable with existing couplings manufactured to the NFPA 1981 requirements. Additionally, RGX series’ protective caps meet the heat and flame resistance specifications of that standard.
RGX Series SCBA Couplings from Parker
RGX Series Features
  • Push to connect operation
  • Visual connection indicator
  • Meets NFPA standards
  • Interchanges with similar couplings
  • Exceeds industry standards for temp range
  • Lightweight design
  • Rugged and durable
  • Keyed and colored options
Learn More
Contact Parker for more information
Complete the brief form below and one of our application experts will contact you.
RGX Series Specifications
RGX Series Couplings
RGX Series Specifications
Made in the USA, RGX Series quick couplings are directly interchangeable with existing couplings manufactured to the NFPA 1981 requirements.
RGX Series Couplers - Specifications
RGX Series Nipple
RGX Series Nipple - Specifications
RGX Series Nipple
RGX Series Nipple - Specifications
Contact Information
Parker Hannifin Corporation
Quick Coupling Division
8145 Lewis Road
Minneapolis, MN 55427

Todd Lambert
phone 763 544 7781
fax 763 544 3418
RGX Protective Caps
RGX Protective Caps - Specifications

©2020 Parker Hannifin  |  Privacy Policies
FOLLOW US