| Resilon® Material Code | P4300 | P4301 | P4312 |
|---|---|---|---|
| Hardness (Durometer), Shore | 90 A |
90 A | 60 D |
| Modulus @ 100% elongation, psi | 1674 | 1850 | 2979 |
| Ultimate tensile strength, psi | 8021 | 7188 | 7085 |
| Ultimate elongation, % | 638 | 548 | 554 |
| Specific gravity | 1.17 | 1.18 | 1.16 |
| Temp Range, Min to Max, (°F) | -65 to 275 | -35 to 275 | -65 to 275 |