Stand up to the ravages of red rust, Parker delivers the ultimate corrosion defense. Parker ToughShield Plating, up to 1,000 hours far exceeds the 72-hour SAE requirement. Parker XTR Coating offers more than 10x the 72-hr SAE requirement for corrosion resistance including urea exposure.
- Protection for highly corrosive environments
- Significantly more corrosion resistance than SAE standard