Transair® Condition Monitoring System For Compressed Air 


For technical support or quotation on this sytem, please contact us by clickling on the button "Request Form"


Learn more about Transair® Condition Monitoring System

Watch the didactic  video by clicking on the picture.


Technical Features and Applications
   . Measurements:
Pressure, temperature, power, humidity, flow;

   . Pressure/T°C/ Humidity Sensors:
Ready to install, equipped with push to connect technology

   . Flow sensor:
Pre-calibrated and  pre-mounted with a Transair® bracket from Ø25mm to Ø168mm 

  . Power sensor:
openable coil technology. Additional 4-20 mA transmitter equipped with magnetic base to connect your existing wired devices
. For compressed air
   Pressure: 0 to 16 bar
   Temperature : -40°C to +85°C

 . For vacuum and inert gas
      Please contact us
 
 . 868 MHz frequency

 . IP 65

 . 2 years battery duration

   . 2 years guarantee
TCMS Sensor