Transair ® Advantages for Compressed Air Applications
Originally designed for Compressed Air
Compressed Air Performance
Air Quality
More than 60 years of expertise in optimizing flow, sealing and gripping technology
Full compatibility with all kinds of Compressors (lubricated or oil-free) & Full range up to 13 bar (16 bar until D100mm)
ISO 8573 : 2001 & 2010 Class 1.1.1.
Best compromise between safety, efficiency, and adaptability
...
Full range from the Compressor’s outlet to the point of use
...
High flow performance for all diameters resulting in higher efficiency
...
Secured connection regardless the environment
...
Lightweight and compact products to improve working conditions
...
Quick and easy installation for easier maintenance and reduced downtime
...
Dismountable system and reusable products for low depreciation capital
...
If you need technical advice or assistance with the design or specification of your future industrial fluid systems, please contact our Transair® project support team.