TRIGAS GENERATORS FOR LC/MS

Parker TriGas Series Gas Generators deliver pure nitrogen for curtain gas, zero grade air as gas-1/gas-2 source gases, and dry air to -40°F dew point as a source exhaust. These gases meet and exceed liquid chromatography–mass spectrometry (LC/MS) requirements. These systems use six technologies: coalescing pre-filtration, self-regenerating compressed air dehydration membranes, a proprietary heated catalysis module, self-regenerating nitrogen retentate membranes, high capacity/high sensitivity carbon adsorption modules, and final membrane media. Continue reading to see Parker's selection of TriGas Generators for LC/MS.

FEATURES AND BENEFITS

  • Easy installation and start-up.
  • Complete “plug and play” systems, recommended for LC/MS instruments.
  • Generates a continuous supply of pure nitrogen, zero air and source exhaust air. 
  • Models available with reliable scroll compressor, quiet 49 dB(A) operation at a safe, low pressure
  • Eliminates costly and inconvenient nitrogen gas and zero air gas cylinders
  • Mimimal annual maintenance.
  • Prevents running out of gases during LC/MS instrument operation.
  • Phthalate-free gases, no organic vapors.
  • Produced and manufactured by an ISO 9001 registered organization.

TRIGAS GENERATORS WITH COMPRESSOR

LCMS-SF5000NA

ALIGN-MG

Number of LC/MS Instruments Supported: 1
Curtain Gas (Nitrogen): 19 SLPM & 80 PSIG
Source Gas (Zero Air): 25 SLPM & 110 PSIG
Exhaust Gas (Dry Air): 25 SLPM & 110 PSIG
Compressor included

LCMS-50001TNA

LCMS-5001TNA

Number of LC/MS Instruments Supported: 1
Curtain Gas (Nitrogen): 10 SLPM & 80 PSIG
Source Gas (Zero Air): 23 SLPM & 110 PSIG
Exhaust Gas (Dry Air): 8 SLPM & 60 PSI
Floor standing, included internal economizer air receiver system
GET A QUOTE



Parker Hannifin
Industrial Gas Filtration & Generation Division
4087 Walden Avenue
Lancaster, NY 14086 USA
Ph: 800-343-4048

©Parker Hannifin 2020
Follow Us