ULTRA DRY AIR GENERATOR
Model UDA-300 Compressed Air Dryer provides ultra-dry, purified compressed air to analytical instruments. The generator reduces the dewpoint to -100°F (-73°C) without operator attention. Each system is delivered complete and ready for easy installation. A high efficiency prefiltration system, automatic drains, a 0.01μm final filter, a moisture indicator, and pretested controls are integral to the design of each dryer. Designed specifically for NMR instrumentation, the generator is completely automatic and virtually maintenance free. It is ideal for injecting, spinning, and lifting operations. It is recommended by major NMR instrument manufacturers and is currently installed in several thousand locations.
FEATURES AND BENEFITS

  • Supplies ultra-dry, purified compressed air to NMR, Spectrometers and other analytical instruments.
  • Completely eliminates costly, inconvenient nitrogen dewars - never pay for or change out another dewar.
  • Ideal gas supply for spindle and automatic sample changer.
  • Compact design frees up valuable floor space.
  • Completely automatic - plug it in and forget about it.
  • Simple installation & operation.
UDA 300
UDA-300
Dew Point: -100°F (-73°C) 
Flow Rate at 60 psig: 184 SLPM
Flow Rate at 125 psig: 340 SLPM

GET A QUOTE

Parker Hannifin
Industrial Gas Filtration & Generation Division
4087 Walden Avenue
Lancaster, NY 14086 USA
Ph: 800-343-4048

©Parker Hannifin 2020
Follow Us