For machinery or instrument builders who need smooth motion and high precision, Parker offers the XLM series. The XLM is a linear positioner that provides micron level precision in three different profile widths from 125mm to 200mm. Its modular design allows for easy assembly of multi-axis systems. The XLM series is a precision machined, profiled guide linear positioner which is driven with linear servo motor technology, and utilizes selectable levels of linear encoder technology that are configured to match the application need.