Parker Zero Air Generators generate ultra-high purity zero air with less than 0.05 ppm total hydrocarbon content from a standard house compressed air supply. These plug and play systems require no complicated operating procedure or labor intensive monitoring. Flame proof model available for explosive environments.
FEATURES AND BENEFITS
Produce UHP zero air from house compressed air (<0.05 ppm THC).
Easy installation and operation.
Increase the accuracy of analysis and reduce the cleaning requirement of the detector.
Qualitative SMART-Display provides operational status at a glance.
Recommended and used by many GC and column manufacturers.
Typical payback period of less than 1 year.
Silent operation and minimal operator attention required.
Models available to service up to 66 FIDs.
ZERO AIR GENERATORS
75-83-NA
Number of FIDs Supported: Up to 2
Flow Rate: 1 SLPM
Total Hydrocarbon Concentration: < 0.1 ppm, measured as methane).
HPZA-3500
Number of FIDs Supported: Up to 8
Flow Rate: 3.5 SLPM
Total Hydrocarbon Concentration: < 0.05 ppm, measured as methane).
HPZA-7000
Number of FIDs Supported: Up to 16
Flow Rate: 7 SLPM
Total Hydrocarbon Concentration: < 0.05 ppm, measured as methane).
HPZA-18000
Number of FIDs Supported: Up to 40
Flow Rate: 18 SLPM
Total Hydrocarbon Concentration: < 0.05 ppm, measured as methane).
HPZA-30000
Number of FIDs Supported: Up to 66
Flow Rate: 30 SLPM
Total Hydrocarbon Concentration: < 0.01 ppm, measured as methane).
75-82S (Flame Proof)
CSA NRTL/C: Class 1, Div 1, Groups B, C, D.
Maximum Flow Rate: 1 SLPM
Total Hydrocarbon Concentration: < 0.1 ppm, measured as methane).