Blasthole Drill Rigs
Engineering Solutions That Meet Exacting Application Requirements
Browse through our products that can be specified for blasthole drill rigs. Entries include technical specifications, support materials and where to buy details.

Parker GOLD CUP Pumps & Motors ensure high performance in severe-duty applications. With a robust design, they operate to pressures up to 6,000 psi & speeds up to 3,600 rpm.

  • Fast responsive controls
  • Designed for severe applications
Parker's K220LS mobile valve is characterized by industry leading properties regarding robustness, control precision and energy efficiency. Parker K220LS is a sectional-built, load sensing, directional control valve for mobile machinery.

  • Flow-sharing capable
  • 5,000 psi
Series RDH industrial grade heavy duty roundline hydraulic cylinders provide extremely long cycle life and are field-repairable. 3,000 psi rated Series RDH is configurable in 9 standard mounts, strokes to suit your needs and many standard options.

  • Heavy duty construction
  • Advanced sealing technology
Specified by working pressure, not construction, GlobalCore is the world’s first high-performance cohesive hose and fitting system. Designed, built, and tested to the ISO 18752 specification, the GlobalCore system simplifies specification for OEMs and end users around the globe by providing a comprehensive family of products for the most commonly used constant working pressure classes.

  • 1,000- 6.000 psi
  • Compact and flexible
SCR Hose Assemblies are designed for heating and conveying DEF (Diesel Exhaust Fluid; or AdBlue) throughout Selective Catalytic Reduction (SCR) systems. Parker's hoses are uniquely made with both an extruded sheath and an overmold for protection.

  • DEF fluid compliant
  • Meets SAE J2044
Alleviate thermal issues for SCR urea dosing systems with patent-pending SAE J2044 fittings.

  • Increased tensile strength
  • Increased high temperature strength
Parker's Partek Defense is a hose sleeve designed to provide reliable, long-lasting, protection to personnel and equipment in the event of a hose burst by containing the energy of the burst.

  • Meets industry specifications
  • MSHA approved
Parker's high-pressure screw to connect hydraulic quick couplers can connect under pressure for use in heavy duty, high impulse hydraulic applications where fluid lines require fast and easy connection and disconnection.

  • 5,000 psi connect under pressure
  • Visual connection indicator
Parker's Seal-Lok O-Ring Face Seal offers a leak-free seal fitting design and a rugged construction to make it optimal for use in situations with high-pressure, vibration and impulse environments.

  • Reliable leak-free ORFS connection
  • Seal retention ensured with Trap-SealTM
Parker's IQAN-MD4 display controller is a family of master display units for IQAN control systems. The IQAN-MD4 is fully programmable for use in any machine application as a master controller.

  • 7" color display
  • Touchscreen
Parker's Ferrous Proximity Sensors use back-biased reed switch technology non-contacting technology to detect the presence of ferrous targets. Because they are non-contacting with no moving external components they are well suited for many applications.

  • Ferrous proximity sensor
  • iP6K9K rated
Parker’s UTS Universal Tilt Sensors communicate angle of tilt, pitch, and roll information using SAE J1939 CAN bus protocol. They are engineered with MEMs devices for reliability and built to withstand rugged applications.

  • 3-axis precise indication
  • J1939 protocol
Racor FBO Series Filtration Assemblies are designed to meet the tough conditions of today’s industrial and marine refueling operations. The filters come in a variety of configurations and offer easy, tool-free cartridge change-outs.

  • Particle and coalescer separator filter
  • Tool-less service
The most extreme environments demand metal seal sealing solutions. Resilient metal seals meet the challenges of high temperatures or cryogenics, high pressures or hard vacuum, corrosive chemicals and even intense levels of radiation performing dependably year after year.

  • Seal for extreme conditions
  • Pressure up to 1,700 bar
Parker's Air Duct Seals for heavy duty engines are a single piece, easy to install design, providing lower leak rates than traditional labyrinth piston ring seals.

  • Anti-wear TriCom HTTM coating
  • 700°C rating
Mobile IoT is the next generation equipment and hydraulic monitoring cloud-based solution specifically designed to provide sophisticated data, monitoring and performance control capabilities. Mobile IoT makes it easy for off-road equipment OEMs and fleet managers to collect and analyze data to identify usage trends and field-based problems with unparalleled intellectual design and operational insight.

  • Smart and connected components
  • Fluid condition monitoring
  • Controllers and sensors