Heavy duty diesel engine exhaust gas can reach temperatures upwards of 675°C (1247°F) while being subjected to constant extreme vibrations. With such harsh conditions, proper sealing is no
easy task. By using custom engineering and advanced analysis techniques, Parker was able to create a custom solution the delivers improved sealing for EGR and exhaust manifold coupling joints.