CHO-BOND 1019 is filled with silver-aluminum particles, making the material ideal for corrosion resistance and galvanic compatibility with aluminum. CHO-BOND 1019 is galvanically compatible with Parker Chomerics CHO-SEAL 1298 silver-aluminum filled silicone or CHO-SEAL 1285 silver-aluminum filled fluorosilicone gaskets.
Silicone-free – no contamination or fisheyes!
While many electrically conductive sealants have a silicone binder, polythioether is ideal for applications sensitive to silicone contamination.
There are no concerns with silicone leaching or causing issues with electronic assemblies or fiber optic cables.
Easily paintable with less steps
Being silicone free, polythioether is also easily paintable, requiring no advanced priming or sealing, which helps to reduce installation costs and time.
The adhesion of MIL-PRF-23377 TYPE II Class N and MIL-DTL-53022 TYPE II epoxy primers have been qualified for both CHO-BOND polythioethers.
Excellent EMI shielding performance
Both CHO-BOND 1018 and CHO-BOND 1019 offer excellent EMI shielding capabilities, offering an excellent 200 MHz to 40 GHz, even after exposure to a 1000-hour salt fog and thermal cycling.