Protect Equipment with a High-Performing Gap Filler Pad 
January 16, 2023

Gap filler pads are an important part of equipment maintenance and optimal device performance. By filling the small pockets of air between components and casings, they help protect sensitive equipment from potentially damaging high temperatures, and having the right material in place can make all the difference. 

New from Parker Chomerics is the THERM-A-GAP™ PAD 70TP Thermally Conductive Gap Filler Pad. This ultra-soft, ultra-conformable, high-performance product provides a very low hardness (15 Shore 00) solution with 7.0W/m-K thermal conductivity. THERM‐A‐GAP PAD 70TP is designed to provide effective heat transfer between electronic components and their associated cooling features such as heat sinks. 

Thanks to the TP (which stands for thermal putty), this is our highest performing thermal pad. Once the thermal putty material is compressed, it fills in the gaps seamlessly and stays in place, translating to high-performance, low-compression force. When compared to conventional pads, this innovative product provides superior thermal performance.  

In addition to offering both excellent thermal conductivity and ultra-soft conformability, THERM-A-GAP PAD 70TP produces very low outgassing, providing an effective thermal interface between heat sinks and electronic devices where there may be uneven surfaces, air gaps and rough surfaces.  

Highly customizable, THERM-A-GAP PAD 70TP is manufactured to size and facilitates easy application on the desired component. THERM‐A‐GAP PAD 70TP is offered as a standalone material or with one of several carrier options, such as a woven glass carrier. This can be placed either offset to one surface for a clean break feature (G carrier) or located approximately in the center of the part thickness (F carrier), both offering improved tear resistance and easier handling. There is also an aluminum foil carrier (A carrier) option with a pressure sensitive acrylic adhesive on one side. 

From automotive to defense aerospace and telecom, THERM-A-GAP PAD 70TP Thermally Conductive Gap Filler Pads have applications across many industries. They offer users many benefits, including: 
  • High thermal conductivity 7.0 W/m-K 
  • Highly comfortable, soft 
  • Low deflection force 
  • Electrically isolating 
  • Low oil bleeding 

Like all Parker Chomerics products, THERM-A-GAP PAD 70TP was put to the test to make sure it would perform under pressure.  

During the testing, samples of manufacturing batches of THERM-A-GAP PAD70TP were subjected to long-term environmental aging under dry heat conditions as well as thermal impedance versus thickness, compression versus deflection. The results proved that THERM-A-GAP PAD70TP exhibits superior long-term physical and thermal reliability, and that the material demonstrated resistance to the thermal oxidative degradation associated with continuous application temperatures of up to 125°C. 


THERM-A-GAP PAD 70TP, a proven and high-performing thermally conductive gap filler pad, can help protect your equipment from high temperatures while taking performance to the next level.  

Sarah Kuhn
Marketing Communications Manager
Parker Chomerics 
PROVEN PERFORMANCE
The leader in Thermally Conductive Interface Materials.
We continue to advance technologies to bring new and enhanced capabilities and efficiencies.

Reduce EMI With Enhanced Board Level Shielding Components

Electronic system performance can be compromised due to electromagnetic interference (EMI), reliability concerns and frustrations over product quality and with the rising popularity in wireless technology, it’s becoming more of a problem than ever. The good news is there are steps you can take to shield your devices and safeguard your equipment from the risks associated with radio frequency (RF) interference. Utilizing board level shielding (BLS) is one such step.

This Is the Next Generation High Performing Thermal Gap Filler Pad

Looking for high thermal conductivity, yet ultra-soft thermal gap filler pad? Then you’ll want to take a close look at THERM-A-GAP PAD 60, which offers the enticing combination of both excellent thermal conductivity at 6.0 W/m-K, at a softness of 31 Shore 00. This makes THERM-A-GAP PAD 60 more than 40% softer than current-like-performance thermal gap pads from Parker Chomerics.
Read the blog →

EMI Shielding and Thermal Solutions for High Frequency 5G Applications

Major telecom providers are working hard to overcome a range of technical challenges to deliver on 5G’s potential. One of the outcomes of this work will be a higher number of components in more compact spaces, which in turn prompts the need for effective electromagnetic compatibility (EMC) and thermal management solutions.
Read the blog →
INNOVATION FOR THE FUTURE
The products you need to keep your electronics cool.
Parker Chomerics THERM-A-GAP™ PAD 30 offers the compelling combination of both excellent thermal performance and conformability to provide an effective thermal interface between heat sinks and electronic devices.
Parker Chomerics THERM-A-GAP™ PAD 60 offers very low deflection, along with very low outgassing, to provide an effective thermal interface between heat sinks and electronic devices.
THERM-A-GAP GELs eliminate multiple thermal gap filler pad part sizes and their cross-linked gel structure provides superior long-term thermal stability and performance.
©Parker Chomerics 2023