EMI/RF Shielding Solution
Application engineers at Parker Chomerics worked with a model of the instrument housing component and shielding requirement to determine the ideal material required within the design specifications. A finite element analysis (FEA) simulation was conducted to predict the correct bead size and shape to provide effective EMI shielding while maintaining the low closure force requirements of the module design.
Challenge #2 Conclusion and Next Steps
After extensive testing and trials, it was determined that Parker Chomerics CHO-FORM® 5513 Form-In-Place EMI Gasket was the best material for the instrument cluster module. CHO-FORM 5513 is a two-component, thermal cure silicone system providing greater than 70 dB shielding effectiveness and excellent adhesion to chromate coated aluminum surfaces.
CHO-FORM 5513 consists of a silver-copper particle filler and utilizes a thermal cure technology which allows for a minimal cure cycle of only 30 minutes at 140°C. It is also extremely suitable for high volume, automated assembly line where productivity is critical. CHO-FORM 5513’s dark gray color can be recognized by optical cameras on the assembly line allowing for hands free quality inspection.
The manufacturing company is very pleased with their selection of CHOFORM 5513 and appreciated of Parker Chomerics engineering and services to make it the project a success.