HIGH PERFORMING THERMAL INTERFACE MATERIAL REQUIRED FOR AUTOMOTIVE AUDIO HARDWARE MANUFACTURER
INDUSTRY
TELECOM
PRODUCTS USED
SOFT-SHIELD 3500
TECHNOLOGY
LAMINATED SOLUTIONS
CASE STUDY
Electronics Component Manufacturer Required Conductive Grommet for Cable Slot Pass-Through


Discover how one electronics manufacturer used a Parker Chomerics electrically conductive foam gasket to achieve a conductive grommet.

CUSTOMER CHALLENGE

An electronics component manufacturer required a conductive grommet for a rectangular slot where cables pass through and into a back panel. This solution must be functional in a high tolerance application.
DESIGN REQUIREMENTS

  • Offering superior shielding performance
  • No release of harmful particles
  • Lower compression force requirement than the competitor’s product
  • Material offered with pressure sensitive adhesive (PSA) for peel and stick assembly
  • Easily die cut to shape of area necessary
KEY CUSTOMER REQUIREMENTS

  • Low compression allowing for easy installation
  • Large compression range allowing for reliable function at a wide tolerance range
  • PSA tape for peel and stick attachment
SOLUTION

The recommended solution for this electronics component manufacturer was to use a Parker Chomerics SOFT-SHIELD® 3500 series fabric-over- foam EMI gasket.

Using a standard gasket profile, parts were cut to allow for fabric flaps at each end to provide an EMI seal on every contacting surface. 

PSA was added, extending end to end which allowed for self retention of the gasket within the assembly. The solution was cost effective and met and exceeded all EMI shielding requirements.
CONCLUSION

Parker Chomerics SOFT-SHIELD® 3500 met the needs of the customer’s cost and EMI shielding performance requirements. 

Our ability to offer overnight samples, as well as a low compression force, cost effective solution that was easy to install, with minimal tooling investment, meant the customer was taken care of quickly and efficiently. 
Find the Right Conductive SOFT-SHIELD EMI Gasket for You
Parker Chomerics family of SOFT-SHIELD electromagnetic interference (EMI) shielding gaskets are designed for EMI shielding and grounding applications that do not require a weather seal. Ideal as an economical low compression force solution, the SOFT-SHIELD brand consists of two types of gaskets:
  • Conductive fabric wrapped around non-conductive low-density foam: Commonly referred to as “Fabric Over Foam” these gaskets are available in stirp form and a variety of catalog and custom profiles.
  • Silver plated fibers knitted into low-density foam: These products are made in sheet form and are die cut into custom shapes. 
We’re constantly innovating in our drive to create the most advanced clean energy solutions.
Empowering Your Business on a Global Scale
Parker Chomerics’ manufacturing operations span the globe, allowing us to serve you locally no matter where you are. We understand your unique needs and provide personalized solutions that cater to your specific requirements. 
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2024
Metal-to-Conductive Plastic Conversion for Major Radio Communications Manufacturer with Parker Chomerics | Parker Chomerics