A large electronics component manufacturer was experiencing electrical shorts caused by a competitor’s EMI shielding gasket materials releasing particles into the system. The manufacturer set out to replace these materials and also find shielding material with a pressure sensitive adhesive (PSA) for peel and stick assembly.
Parker Chomerics SOFT-SHIELD fabric-over-foam EMI shielding gaskets offers a conductive woven fiber for superior shielding, which can be easily cut to shapes with PSA backing for peel and stick assembly.
SOFT-SHIELD’s composition does not shed particles like the competitor’s materials did, thus preventing system damage.
The recommended solution for this electronics component manufacturer was to use a Parker Chomerics SOFT-SHIELD conductive foam gasket material as an ideal solution.
Because SOFT-SHIELD is made of conductive fibers and not a coating, it does not shed particles that can cause system damage.
SOFT-SHIELD delivered better shielding performance than the competitor’s material, and is easily converted to a die cut shape from roll stock. This allowed for quick prototyping of sample parts for side by side testing.
Parker Chomerics family of SOFT-SHIELD electromagnetic interference (EMI) shielding gaskets are designed for EMI shielding and grounding applications that do not require a weather seal.
Tell us a little bit about your problem and we'll do our best to come up with a cost effective, timely quote to help you get started.
If you need assistance identifying the most suitable product for your application, speak with one of our expert engineers. Our team is ready to help.
There are many choices when it comes to SOFT-SHIELD gaskets from Parker Chomerics. Is compression set a concern? Is the application in sheer? What shielding requirements do you have? Hight temperature concerns? Is it just a grounding applications? Or perhaps you have green initiatives you need to meet. You'll find a SOFT-SHIELD solution for just about any shielding need.
Grounding isn't just about safety anymore. With products being increasingly multimedia and communication-oriented, a proper grounding strategy has taken on a new importance. Parker Chomerics is your source for integrated solutions that allow you to meet or exceed your specifications.
With more than 60 years of experience, we have the technical know-how to meet the rapidly increasing needs of engineers.