SOFT-SHIELD®  3500 Plated-Fabric Wrapped Foam Economical EMI Shielding Gaskets for Electronics
INDUSTRY
Electronics
CASE STUDY
EMI Gasket That Does Not Shed Particles Required for Electronics Component Manufacturer

Parker Chomerics multi-planar z-axis electrically conductive foam EMI gaskets are ideal for applications where foreign object debris (FOD) is a concern.

CUSTOMER CHALLENGE

A large electronics component manufacturer was experiencing electrical shorts caused by a competitor’s EMI shielding gasket materials releasing particles into the system.

The manufacturer set out to replace these materials and also find shielding material with a pressure sensitive adhesive (PSA) for peel and stick assembly.
DESIGN REQUIREMENTS
  • Offering superior shielding performance
  • No release of harmful particles
  • Lower compression force requirement than the competitor’s product
  • Material offered w/ pressure sensitive adhesive (PSA) for peel and stick assembly
  • Easily die cut to shape of area necessary
KEY CUSTOMER REQUIREMENTS
  • Conductive woven fiber for superior shielding
  • Non-shedding material to prevent particulation
  • Die-cut gasket with PSA backing for peel and stick assembly
  • Economical
SOLUTION

The recommended solution for this electronics component manufacturer was to use a Parker Chomerics SOFT-SHIELD 4850 series conductive foam gasket material as an ideal solution.

Because SOFT-SHIELD 4850 is made of conductive fibers and not a coating, it does not shed particles that can cause system damage. 

SOFT-SHIELD 4850 delivered better shielding performance than the competitor’s material, and is easily converted to a die cut shape from roll stock. This allowed for quick prototyping of sample parts for side by side testing.
CONCLUSION

Parker Chomerics SOFT-SHIELD 4850 fabric-over-foam EMI shielding gaskets offers a conductive woven fiber for superior shielding, which can be easily cut to shapes with PSA backing for peel and stick assembly. 

SOFT-SHIELD 4850’s composition does not shed particles like the competitor’s materials did, thus preventing system damage. The material's Z-axis foam consists of silver-plated fibers embedded into UL 94 V-0 low density open cell urethane foam, achieving stable electrical performance as well as superb conductivity with extremely short ground paths.
Get a Free Sample of SOFT-SHIELD
Parker Chomerics electrically conductive foam based gaskets and electrically conductive fabric-over-foam gaskets provide a selection of commercial EMI gasket solutions suitable for most all indoor EMI shielding and grounding applications. These foam based gaskets rely on the unique construction of electrically conductive-plated fabric or wire mesh, wrapped or knitted over a low closure force urethane foam.
Find the Right Conductive SOFT-SHIELD EMI Gasket for You
There are many choices when it comes to SOFT-SHIELD gaskets from Parker Chomerics. Is compression set a concern? Is the application in sheer? What shielding requirements do you have? Hight temperature concerns? Is it just a grounding applications? Or perhaps you have green initiatives you need to meet. You'll find a SOFT-SHIELD solution for just about any shielding need.
We’re constantly innovating in our drive to create the most advanced clean energy solutions.
Empowering Your Business on a Global Scale
Parker Chomerics’ manufacturing operations span the globe, allowing us to serve you locally no matter where you are. We understand your unique needs and provide personalized solutions that cater to your specific requirements. 
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2024