SOLUTION
Typical off-the-shelf heat shrink tubing provides electrical insulation, mechanical protection, and environmental sealing, and is available in a wide range of diameters and sizes giving the customer ultimate design flexibility. But typical heat shrink tubing cannot provide shielding when electromagnetic interference (EMI) or radio-frequency interference (RFI) is needed.
In this instance, the customer chose to use Parker Chomerics CHO-SHRINK 1120, which is a commercial grade of conductive heat shrinkable tubing, due to its ease to work with and its EMI shielding ability. CHO-SHRINK 1120 uses a proprietary silver-plated copper coating to deliver reliable EMI shielding effectiveness performance of at least 50-60 dB attenuation above 500 MHz. CONCLUSION
Parker Chomerics CHO-SHRINK 1120 commercial grade of conductive heat shrinkable tubing, which uses a proprietary silver-plated copper coating to deliver reliable EMI shielding, was chosen for this application. because it was able to successfully reduce radiated emissions.
In addition, improved video signal integrity was achieved by shielding the intended signals within the cable from unwanted external signals. This produced a clearer video signal in the customer’s video display application.
In addition, CHO-SHRINK 1120 is available in many different diameter sizes and is a flexible, easily installed solution which looks professional after installation, which is what the customer preferred.
CHO-SHRINK sizes are also available that are both inside and outside coated with the silver-plated copper coating as well as conductivity coated connector boots. This aids in producing a ground termination system which can incorporate standard connector boot geometries for ground termination through the connector shell.