HIGH PERFORMING THERMAL INTERFACE MATERIAL REQUIRED FOR AUTOMOTIVE AUDIO HARDWARE MANUFACTURER
INDUSTRY
TELECOM
PRODUCTS USED
LAMINATED SOLUTIONS
CASE STUDY
FLEXIBLE CIRCUIT CABLE REQUIRED ADDITIONAL EMI SHIELDING AFTER ACTING LIKE AN UNWANTED ANTENNA
A flex circuit cable running through the hinge between a printed circuit board and the display in a laptop computer required an economical shield wrap or tape. The cable acted like an antenna without shielding.

CUSTOMER CHALLENGE

A flex circuit cable running through the hinge between a printed circuit board and the display in a laptop computer required an economical shield wrap or tape. The cable acted like an antenna without shielding.
DESIGN REQUIREMENTS

  • Extremely flexible
  • 5200 VDC dielectric strength
  • Low cost, simple installation
  • Easy verification of proper installation
KEY CUSTOMER REQUIREMENTS

  • Available in rolls or cut to length
  • No mechanical hardware required for installation
  • Excellent EMI shielding
  • Takes advantage of existing Parker Chomerics competency in foil and film technology
  • Oversized polyester release film allows for quick, easy installation
  • Less expensive than conductive coatings or other flat cable shielding solutions
SOLUTION

Using the existing materials and technology, Parker Chomerics combined a non-conductive adhesive on 3 mil dielectric PVC strip, bonded to aluminum foil coated with an electrically conductive pressure sensitive adhesive (PSA) with an oversized release liner on the PVC side.
CONCLUSION

A simple solution solved a big problem. Parker Chomerics can assist you in designing solutions to your shielding challenges. Often, configuring existing materials and technology in different combinations offers a convenient, low cost solution.
START NOW, GET A QUOTE
Interested in Parker Chomerics? Click below to get a quote now!
Sign up for the Parker Chomerics monthly newsletter and keep up to date on everything Chomerics.

By signing up, you'll be the first to know:

  • New product releases 
  • Updated support documentation and articles
  • Existing product notifications
  • The latest white papers, videos, and much more!
Parker Hannifin Chomerics Division
77 Dragon Ct., Woburn, MA 01801
781-935-4850
Flexible Circuit Cable Required Additional EMI Shielding After Acting Like An Unwanted Antenna | Parker Chomerics