Design Challenges for Infotainment and Camera Module Engineers
Automotive electronics designers and engineers have been working with component suppliers to push the boundaries of material properties used to maintain long term reliability of these AVNT and Infotainment systems. The basis for long term reliability has been higher performance processors and chips, leading to secondary design concerns. Electronic modules have to be electrically shielded to prevent interference from nearby modules and also cooled to prevent overheating, a leading cause of electronic device failure. In the case of safety features, device failure is not an option.
Secondary concerns for integrated electronic devices also surround the limitations around the use of cameras and vision systems. A VAST majority of thermal interface materials utilize a silicone binder with a thermal conductive filler, often ceramic, graphite, or passivated metallic materials. However, issues arise due to the incompatibility of optical modules and silicone binder systems.
Silicone is an ideal binder material for thermal interface materials due to: large operating temperature range, high maximum use temperature, ease of use, low cost, excellent mixing and material integration properties, and chemical/harsh fluid resistance. However, there are some drawbacks that can be critical in certain applications. Silicone thermal materials have a high composition percentage of silicone oil, an undesired material or extractable that can sometimes be expelled from the thermal gap pad or gel under conditions of high compression force. At high temperatures, this oil can exhibit volatility properties and start to evaporate or migrate within assemblies as well. This volatility is sometimes referred to as outgassing and is quantified by the ASTM E595 test procedure. This migration may be a concern from an aesthetic perspective where silicone oil can pool or flow across board components. While it is non-toxic and electrically insulating so there is little concern of shorting electrical junctions, the oil can also be a nuisance as it is difficult to clean. Additionally, silicone oil that makes its way onto lenses, sensors, and precision optical measurement or communication equipment can impact the effectiveness of the signal transmission and the image quality.
NOTE: It is important to note that not all mission critical or safety applications must avoid silicones. As mentioned earlier, silicone oil tends to migrate or exhibit volatility only when exposed to high temperatures or compression forces. When in controlled settings, silicone-based thermal materials are still the desired solution.
Designers who work with fiber optic equipment or camera modules are often forced to find alternatives to silicone materials or at the very least select those materials with the lowest measured volatility rating. ADAS and AVNT systems use cameras, high precision radars, and smart switches to provide inputs into vehicle feedback and instantaneous process controls. These systems must function without error or delay 100% of the time. Silicone oil migration leading to signal transmission delays is simply not acceptable when the lives or drivers, passengers, and pedestrians are at stake.
Parker Chomerics was approached by a global leader in AVNT technology with requirements for a next generation, high performance thermal interface material that would be utilized across several platforms.