HIGH PERFORMING THERMAL INTERFACE MATERIAL REQUIRED FOR AUTOMOTIVE AUDIO HARDWARE MANUFACTURER
INDUSTRY
TELECOM
TECHNOLOGY
ELECTRICALLY CONDUCTIVE
PLASTICS
CASE STUDY
Metal-To-Conductive Plastic Conversion for Major Radio Communications Manufacturer
A global manufacturer of radio communications equipment wished to replace an existing stamped metal housing with a lighter, more effective solution which would allow for access to the device for enhancements and repairs, without soldering.

CUSTOMER CHALLENGE

A global manufacturer of radio communications equipment wished to replace an existing stamped metal housing with a lighter, more effective solution which would allow for access to the device for enhancements and repairs, without soldering. This solution still needed adequate EMI shielding, all while meeting specific cost requirements.
DESIGN REQUIREMENTS

  • Shield between the display of a radio and a PCB within the radio
  • Easily installation within the radio
  • Shielding of 40 dB at 1.9 GHz
  • Easy access to the PCB within the radio for repairs, no soldering required
  • One piece solution
KEY CUSTOMER REQUIREMENTS

  • Low cost, short lead time
  • Excellent EMI shielding
  • Molded in pockets for clearance of PCB components

SOLUTION

Parker Chomerics designed a PREMIERTM A240-HTHF “shield” that would get installed onto the PCB. This shield will be sandwiched between the PCB and the display of the radio.

This PREMIER “Shield” meets all of customer’s needs and creates a real niche solution for Chomerics and ensures a very competitive edge over our competitors.  
CONCLUSION

The Parker Chomerics PREMIERTM A240-HTHF conductive plastic housing provided superior EMI shielding, with less weight than the traditional metal housing, all the while allowing for access to the internal components for field repair.

The customer’s pricing expectations were far exceeded, giving them a real edge over their competitors. 

We’re constantly innovating in our drive to create the most advanced clean energy solutions.
Empowering Your Business on a Global Scale
Parker Chomerics’ manufacturing operations span the globe, allowing us to serve you locally no matter where you are. We understand your unique needs and provide personalized solutions that cater to your specific requirements. 
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2024