INTRODUCING

METALASTIC® EXP-URE

Electrically Conductive Aircraft Antenna Gaskets

Parker Chomerics METALASTIC EXP-URE gaskets combine expanded aluminum mesh with a conformable, urethane-based filler to deliver superior corrosion resistance, electrical conductivity, and environmental sealing in flange-to-flange assemblies. Die cut to ensure consistent fit and sealing over the entire surface, these fully cured gaskets are engineered for harsh aerospace environments and are ideal for applications requiring galvanic corrosion mitigation, fluid resistance, EMI shielding, and lightning strike protection.

Unlike traditional woven mesh or particle-filled gaskets, METALASTIC EXP-URE delivers uniform, exceptional conductivity across the entire surface thanks to its expanded aluminum structure. EXP-URE achieves through conductivity at less than 15% deflection requiring only 10 psi—a fraction of the 400-600 psi (35%-40% deflection) required by competitors—enabling significantly lower torque during assembly. Significantly lower torque requirements reduces the risk of damage to aircraft structures and antennas and minimizes gel squeeze-out, ensuring reliable galvanic corrosion mitigation, lightning strike grounding, high-performance EMI shielding, and long-lasting seal integrity. 

In addition, unlike competitor products EXP-URE has no orientation requirements, which eliminates installation errors. EXP-URE is the optimal solution for engineers seeking enhanced performance, durability, and ease of installation in critical aerospace applications.

Product Features

  • Corrosion - resistance to most harsh aircraft fluids
  • Superior performance in salt fog testing
  • Uniform, high through conductivity across entire gasket 
  • Superior EMI shielding and grounding
  • Low compression force
  • No gasket orientation requirements
  • Die cut for custom solutions
Get a Free Sample of METALASTIC
EXP-URE
We’re so confident about our products, we’ll give you the opportunity to try them out before purchase.

Shipping Account Information

To expedite your sample request, please provide your FedEx or UPS account number above.
Please add any additional instructions or comments here.
By submitting your personal information on this form, you give Parker Chomerics permission to contact you by phone, email or newsletter with more information about our products and services. If you do not wish to be contacted, you may unsubscribe at any time. For further details, please read our Privacy Statement*.
*https://www.parker.com/privacy
Resources
Prevent Corrosion on Airplane Antennas with
Metalastic EXP-URE
Parker Chomerics Metalastic EXP-URE urethan-filled expanded aluminum gaskets meet this need and more, providing an electrically conductive, fluid and pressure-sealing solution for exterior mounted accessories for a variety of flange-to-flange assemblies.
Achieve EMI Shielding Without Galvanic Corrosion in the Defense and Aerospace Industries
Galvanic corrosion is a costly headache for U.S. government defense and aerospace applications, to the tune of more than $21 billion a year in rework and increased maintenance needs. Learn how to manage this challenge.
More THERM-A-GAP Thermal Gap Filler Pads
Parker Chomerics THERM-A-GAP gap filler pads are a family of low soft, thermally conductive silicone and non-silicone elastomers for applications where heat must be conducted over a large and variant gap between a semiconductor component and a heat dissipating surface.
Embrace the Global Advantage in Manufacturing
EMC Considerations for Product Designers and Engineers
If you are a product designer or engineer who wants to know about the many solutions for electrmagnetic interference (EMI) shielding or simply wanted a refresher on the basics of EMC, this webinar is for you. You will learn the theory behind EMC, the products available to meet EMC regulations, the basics of testing for EMI/RF compliance, and hear about real-world application examples.
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2026