Introducing
THERM-A-GAP GEL 120
12.0 W/m-K High Performance Fully Cured Dispensable Thermal Gap Filler Gel 
Parker Chomerics THERM-A-GAP GEL 120 is a reworkable, high performance, one component, silicone, dispensable, thermal interface material with a typical thermal conductivity of 12.0 W/m-K. GEL 120 was developed to reduce thermal junction temperatures and to effectively conduct heat away from heat generating electronics components. As a gap filler it can be used in gaps of various thicknesses created by assembly or manufacturing tolerances, from less than 0.020in (0.5mm) to 0.160in (4mm).  

THERM-A-GAP GEL 120 requires very low compressive force to conform under assembly pressure, thereby subjecting components, solder joints, and leads to minimal stresses. This material is a one-component, fully cured material, meaning that it does not require any secondary curing or additional processes to achieve the listed physical or thermal properties. 

As with all Parker Chomerics thermal gels, GEL 120 is formulated to accommodate today’s high-performance needs and high reliability electronics while being ideal for robotic dispensing machines and automated assembly processes. The consistency of GEL 120 enables very tightly controlled dispensing and accurate material placement during assembly, leading to high repeatability and greater throughput. 
Get a Free Sample of THERM-A-GAP GEL 120

Shipping Account Information

To expedite your sample request, please provide your FedEx or UPS account number above.
Please add any additional instructions or comments here.
By submitting your personal information on this form, you give Parker Chomerics permission to contact you by phone, email or newsletter with more information about our products and services. If you do not wish to be contacted, you may unsubscribe at any time. For further details, please read our Privacy Statement*.
*https://www.parker.com/privacy
Resources
Introducing THERM-A-GAP GEL 120: Our Highest Performing Thermal Gap Filler Gel
As electronic applications become more sophisticated and higher performing, the need for thermal performance that can keep pace is increasing. We’re excited to continue pushing the bar and helping our customers accelerate innovation with THERM-A-GAP GEL 120 which offers a game-changing thermal conductivity of 12.0 W/m-K.
Solutions for Gap Fillers
A type of thermal interface material known as a "gap filler" is specifically designed to fill large gaps between heat-generating and heat-dissipating surfaces. Gap filler materials can be selectively placed or used to cover multiple heat sources within a single application, and can be used at varying heights to displace air and provide effective cooling.
Selecting Between Thermal Gap Filler Pads and Thermal Gels
Discover the typical properties of thermal gap pads, also known as thermally conductive gap filler pads or simply just gap filler pads.

These soft, conformable pads are designed to reduce component stress and help with vibration dampening.

Different gap filler pads have different specifications depending on use of application, performance requirements, and much more. Watch the video to learn more about the properties of thermally conductive gap filler pads.
Embrace the Global Advantage in Manufacturing
EMC Considerations for Product Designers and Engineers
If you are a product designer or engineer who wants to know about the many solutions for electrmagnetic interference (EMI) shielding or simply wanted a refresher on the basics of EMC, this webinar is for you. You will learn the theory behind EMC, the products available to meet EMC regulations, the basics of testing for EMI/RF compliance, and hear about real-world application examples.
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2026