Introducing
THERM-A-GAP GEL 20
Parker Chomerics THERM-A-GAP™ GEL 20 is a dispensable gel that has 2.4 W/m-K Thermal Conductivity as a one component fully cured system.
Parker Chomerics THERM-A-GAP GEL 20 is a moderate performance, one component, dispensable thermal interface material with 2.4 W/m-K thermal conductivity developed with high reliability for the automotive industry.

The material’s heavy paste-like consistency enables controlled dispensing, applied in variable thicknesses up to 4mm to suit application needs. THERM-A-GAP GEL 20 requires low compressive force to deform under assembly pressure, subjecting components, solder joints and leads to minimal stresses.  

It is formulated to accommodate today’s high reliability requirements for thermal cycling & high temperature environments.
Product Features
  • Thermal conductivity: 2.4 W/m-K
  • Easily dispensed
  • Low compression force
  • No secondary cure required
  • Excellent consistency and long term reliability
  • Low oil bleeding
  • Resists movement under vibration
  • Superior Tackiness
Typical Applications
  • Automotive electronic control units (ECUs)
  • Converter & Inverter & OBC
  • ADAS control Module
  • Vehicle Infotainment
  • Power Supplies & Semiconductors
  • Memory & Power Modules
  • Microprocessors / Graphics Processors
  • Flat Panel Displays & Consumer Electronics
Get a Free Sample of
THERM-A-GAP GEL 20

Shipping Account Information

To expedite your sample request, please provide your FedEx or UPS account number above.
Please add any additional instructions or comments here.
By submitting your personal information on this form, you give Parker Chomerics permission to contact you by phone, email or newsletter with more information about our products and services. If you do not wish to be contacted, you may unsubscribe at any time. For further details, please read our Privacy Statement*.
*https://www.parker.com/privacy
RESOURCES
Reliably Improve Application Performance With THERM-A-GAP GEL 20
Parker Chomerics THERM-A-GAP™ GEL 20 is a moderate-performance, one component, dispensable thermal interface material with 2.4 W/m-K thermal conductivity developed to conduct heat from electronics to a heat sink or enclosure. It is specifically formulated to accommodate today’s high reliability requirements for thermal cycling and high temperature environments.
What Are THERM-A-GAP GELs?
THERM-A-GAP GELs are highly conformable, single-component thermal dispensable compounds that require no cure. Once dispensed, they hold their shape and are ideal for applications where stability and long term reliability is required. They are available in silicone and silicone-free formulations and are ideally suited for high volume applications.
Related Products
THERM-A-GAP
GEL 75
THERM-A-GAP
GEL 30
THERM-A-GAP
GEL 50TBL
THERM-A-GAP
GEL 60HF
Top 5 Questions and Answers on Thermal Interface innovations for Consumer Electronics
Parker Chomerics has been busy developing new, next-generation thermal interface materials specifically to help aid in the thermal cooling of consumer electronics devices. Successful thermal management of high-power electronic components (single chips, multi-chip modules, integrated circuits, etc.) with high heat dissipation ratings requires careful design engineering. 

How to Select a Thermal Gel or Thermal Gap Pad
Parker Chomerics has a robust line of thermal interface materials. It can be challenging to decide which one is best for your project. In this webinar, our product manager and engineers will help you decide which THERM-A-GAP product will work most effectively for you.

Overcoming Challenges of Fully Autonomous Vehicles
As the automotive industry moves toward more automated, connected vehicles, engineers are challenged to identify technologies that can process and transfer large volumes of data in real-time without adding significantly to the price of the vehicle. 

Embrace the Global Advantage in Manufacturing
2023 Thermal Interface Material Innovations
Over the last year, Parker Chomerics has developed new, state of the art thermal interface materials, or TIMs, for use across industries and applications. These novel products continue to expand the portfolio of high performance, high reliability thermal gap pads and dispensable thermal gels.
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2023