Introducing
THERM-A-GAP GEL 40NS
The highest thermal conductivity dispensable thermal interface material from Parker Chomerics. 4.0 W/m-K thermal conductivity with 30 g/min flow rate.
Parker Chomerics THERM-A-GAP™ GEL 40NS is a high-performance, one-component, urethane based, dispensable thermal interface gel material with 4.0 W/m-K thermal conductivity, developed to conduct heat from electronics to a heat sink or enclosure. This non-silicone thermal gel, hence the “NS” suffix, is ideal for applications where silicone contamination is an issue, such as optical systems or where silicone use is restricted. THERM-A-GAP™ GEL 40NS requires no mixing or curing and is designed for easy application and rework.

THERM-A-GAP™ GEL 40NS requires very low compressive force to deform under assembly pressure subjecting components, solder joints and leads to minimal stresses. It can be dispensed at various bond line thicknesses to take up gaps created by assembly or manufacturing tolerances.

As with all Parker Chomerics thermal gels, it is formulated to accommodate today’s high-performance and high-reliability electronics while being ideal for automated dispensing machines, and field repair situations
Product Features
  • Thermal conductivity: 4.0 W/m-K
  • Non-silicone (urethane based) binder system
  • Easily dispensed
  • No secondary curing required
  • No pump out
  • Low thermal impedance
  • Very low compression force
  • Reworkable
Typical Applications
  • Automotive electronic control units (ECUs)
  • Telecommunications base stations
  • Power suppliers and semiconductors
  • Memory and power modules
  • Flat panel displays and consumer electronics
  • Microprocessors and graphics processors
Get a Free Sample of
THERM-A-GAP GEL 40NS

Shipping Account Information

To expedite your sample request, please provide your FedEx or UPS account number above.
Please add any additional instructions or comments here.
By submitting your personal information on this form, you give Parker Chomerics permission to contact you by phone, email or newsletter with more information about our products and services. If you do not wish to be contacted, you may unsubscribe at any time. For further details, please read our Privacy Statement*.
*https://www.parker.com/privacy
RESOURCES
Non-Silicone Dispensable Thermal Interface Material for SSD Modules 
Without a doubt, the use of solid-state drives for data storage in computing applications will continue to grow for years to come. Advancements in device storage capacity and reading/writing speeds will lead to more powerful components that must be cooled to maintain long term reliability. All these trends have led to the development of a new, non-silicone, high performance, one-component, dispensable thermal interface material by Parker Chomerics known as GEL 40NS.
What Are THERM-A-GAP GELs?
THERM-A-GAP GELs are highly conformable, single-component thermal dispensable compounds that require no cure. Once dispensed, they hold their shape and are ideal for applications where stability and long term reliability is required. They are available in silicone and silicone-free formulations and are ideally suited for high volume applications.
Related Products
THERM-A-GAP
GEL 20
THERM-A-GAP
GEL 30
THERM-A-GAP
GEL 50TBL
THERM-A-GAP
GEL 60HF
Top 5 Questions and Answers on Thermal Interface innovations for Consumer Electronics
Parker Chomerics has been busy developing new, next-generation thermal interface materials specifically to help aid in the thermal cooling of consumer electronics devices. Successful thermal management of high-power electronic components (single chips, multi-chip modules, integrated circuits, etc.) with high heat dissipation ratings requires careful design engineering. 

How to Select a Thermal Gel or Thermal Gap Pad
Parker Chomerics has a robust line of thermal interface materials. It can be challenging to decide which one is best for your project. In this webinar, our product manager and engineers will help you decide which THERM-A-GAP product will work most effectively for you.

Overcoming Challenges of Fully Autonomous Vehicles
As the automotive industry moves toward more automated, connected vehicles, engineers are challenged to identify technologies that can process and transfer large volumes of data in real-time without adding significantly to the price of the vehicle. 

Embrace the Global Advantage in Manufacturing
2023 Thermal Interface Material Innovations
Over the last year, Parker Chomerics has developed new, state of the art thermal interface materials, or TIMs, for use across industries and applications. These novel products continue to expand the portfolio of high performance, high reliability thermal gap pads and dispensable thermal gels.
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2023