Introducing
THERM-A-GAP GEL 50TBL

A thermally conductive gap filler

  • The highest thermal conductivity thin bond line gap filler material from Parker Chomerics
  • 5.0 W/m-K thermal conductivity with 30 g/min flow rate
Parker Chomerics THERM-A-GAP GEL 50TBL is a reworkable, high-performance thermal interface material with 5.0 W/m-K Bulk typical Thermal Conductivity. Part of a family of one-component dispensable gap fillers, GEL 50TBL was developed to conduct heat away from electronics to a heat sink or enclosure at very thin bond lines. The “TBL” suffix stands for Thin Bond Line, indicating that this material is meant for thin bond line applications. At minimum bond line thickness of 0.002” or 0.05mm, the Apparent Thermal Conductivity exceeds 11 W/m-K. THERM-A-GAP GEL 50TBL is a thermally conductive compound that requires no mixing or secondary curing and is designed for easy application and possible rework.

THERM-A-GAP GEL 50TBL requires very low compressive force to conform under assembly pressure, thereby subjecting components, solder joints and leads to minimal stresses. This thermal gel material is primarily designed for thin bond lines and is typically not intended to be used as a gap filler for gaps larger than .020 in (0.50mm) in electronics assemblies. 

As with all Parker Chomerics thermal gels, GEL 50TBL is formulated to accommodate today’s high-performance thermal compound needs and suit high reliability electronics while being ideal for automated dispensing machines, rework, and field repair situations. Parker Chomerics is a global leader in designing and producing dispensable thermal gels and thermally conductive gap fillers. 

Product Features of THERM-A-GAP GEL 50TBL, a Thermal Gap Filler

  • Very thin bond line 0.002” (0.05mm) typical
  • Bulk Thermal Conductivity: 5.0 W/m-K
  • Apparent Thermal Conductivity at minimum bond line thickness: >11 W/m-K
  • Low thermal impedance
  • Very low compression force
  • Reworkable
  • Easily dispensed thermal paste
  • No secondary curing required
  • No pump out

Typical Applications for Thermally Conductive Gels

  • Automotive electronic control units (ECUs)
  • Telecommunications base stations
  • Power electronics and semiconductors
  • Memory and power modules
  • LEDs and consumer electronics
  • Microprocessors and graphics processors
Get a Free Sample of THERM-A-GAP GEL 50TBL

Shipping Account Information

To expedite your sample request, please provide your FedEx or UPS account number above.
Please add any additional instructions or comments here.
By submitting your personal information on this form, you give Parker Chomerics permission to contact you by phone, email or newsletter with more information about our products and services. If you do not wish to be contacted, you may unsubscribe at any time. For further details, please read our Privacy Statement*.
*https://www.parker.com/privacy
Get a Quote Now
Tell us a little bit about your problem and we'll do our best to come up with a cost effective, timely quote to help you get started.

RESOURCES
The Next Generation of Thin Bond Line Thermal Interface Materials
Miniaturization. Higher Power. Higher Component Density. These are the trademarks of many modern electronic devices. While these trends are helping push the boundaries of what devices can do, they come with their fair share of challenges. Most notable of these challenges is the long-term reliability of electronics associated with a controlled operating temperature range. Thermal Interface materials (TIMs) are improving in lock step with modern electronics but must get more efficient and be able to operate in smaller gaps. THERM-A-GAP GEL 50TBL (TBL = Thin Bond Line) is the Parker Chomerics solution to thin bond line applications and an alternative to current greases and phase change materials (PCMs).
What Are THERM-A-GAP GELs?
THERM-A-GAP GELs are highly conformable, single-component thermal dispensable compounds that require no cure. Once dispensed, they hold their shape and are ideal for applications where stability and long term reliability is required. They are available in silicone and silicone-free formulations and are ideally suited for high volume applications.
Related Products
THERM-A-GAP
GEL 20
THERM-A-GAP
GEL 30
THERM-A-GAP
GEL 40NS
THERM-A-GAP
GEL 60HF
Top 5 Questions and Answers on Thermal Interface innovations for Consumer Electronics
Parker Chomerics has been busy developing new, next-generation thermal interface materials specifically to help aid in the thermal cooling of consumer electronics devices. Successful thermal management of high-power electronic components (single chips, multi-chip modules, integrated circuits, etc.) with high heat dissipation ratings requires careful design engineering. 

How to Select a Thermal Gel or Thermal Gap Pad
Parker Chomerics has a robust line of thermal interface materials. It can be challenging to decide which one is best for your project. In this webinar, our product manager and engineers will help you decide which THERM-A-GAP product will work most effectively for you.

Overcoming Challenges of Fully Autonomous Vehicles
As the automotive industry moves toward more automated, connected vehicles, engineers are challenged to identify technologies that can process and transfer large volumes of data in real-time without adding significantly to the price of the vehicle. 

Embrace the Global Advantage in Manufacturing
2023 Thermal Interface Material Innovations
Over the last year, Parker Chomerics has developed new, state of the art thermal interface materials, or TIMs, for use across industries and applications. These novel products continue to expand the portfolio of high performance, high reliability thermal gap pads and dispensable thermal gels.
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2023