Introducing
THERM-A-GAP GEL 60HF
THERM-A-GAP GEL 60HF is part of the Parker Chomerics family of fully cured, one component, silicone-based, dispensable thermal interface materials. With a 6.2 W/m-K thermal conductivity, it is designed for high performance heat transfer from electronics components to cooling features and meant to be used across industries and applications. 
THERM-A-GAP GEL 60HF is part of the Parker Chomerics family of fully cured, one component, silicone-based, dispensable thermal interface materials. With a 6.2 W/m-K thermal conductivity, it is designed for high performance heat transfer from electronics components to cooling features and meant to be used across industries and applications. 

The “HF” in GEL 60HF stands for “High Flow”, indicating that the material is ideal for high volume dispensing applications and high throughput production operations. As with all Parker Chomerics thermal gels, it is optimized for automated dispensing at various packaging sizes while retaining properties for easy rework and field repair situations.  

The paste-like consistency of THERM-A-GAP GEL 60HF enables very tightly controlled dispensing and accurate material placement during assembly. It requires low compressive force to deflect under assembly pressure, subjecting components, solder joints and PCB leads to minimal stress.
Product Features
  • Thermal conductivity: 6.2 W/m-K
  • High flow rate: 80g/min
  • No secondary curing required
  • Low thermal impedance
  • Very low compression force
  • Reworkable
  • Single component
  • Room temperature storage
Typical Applications
  • Consumer electronics
  • Telecommunications equipment
  • Energy storage devices
  • Power electronics and modules
  • Automotive control units and sensors
  • Computing components (CPUs, GPUs, memory)
Get a Free Sample of
THERM-A-GAP GEL 60HF

Shipping Account Information

To expedite your sample request, please provide your FedEx or UPS account number above.
Please add any additional instructions or comments here.
By submitting your personal information on this form, you give Parker Chomerics permission to contact you by phone, email or newsletter with more information about our products and services. If you do not wish to be contacted, you may unsubscribe at any time. For further details, please read our Privacy Statement*.
*https://www.parker.com/privacy
RESOURCES
Improve Assembly Efficiency with THERM-A-GAP™ GEL 60HF
In manufacturing production facilities, every fraction of a section counts. Parts must be made and assembled quickly and correctly to meet customer demand and stay ahead of the competition.


To address this need and give our customers a competitive advantage, we’re proud to introduce THERM-A-GAP™ GEL 60HF. Part of the Parker Chomerics family of fully cured, silicone-based, dispensable thermal interface materials, this innovative gel is designed for high-performance heat transfer from electronics components to cooling features and flexible for use across industries and applications.
What Are THERM-A-GAP GELs?
THERM-A-GAP GELs are highly conformable, single-component thermal dispensable compounds that require no cure. Once dispensed, they hold their shape and are ideal for applications where stability and long term reliability is required. They are available in silicone and silicone-free formulations and are ideally suited for high volume applications.
Related Products
THERM-A-GAP
GEL 75
THERM-A-GAP
GEL 30
THERM-A-GAP
GEL 50TBL
THERM-A-GAP
GEL 20
Top 5 Questions and Answers on Thermal Interface innovations for Consumer Electronics
Parker Chomerics has been busy developing new, next-generation thermal interface materials specifically to help aid in the thermal cooling of consumer electronics devices. Successful thermal management of high-power electronic components (single chips, multi-chip modules, integrated circuits, etc.) with high heat dissipation ratings requires careful design engineering. 

How to Select a Thermal Gel or Thermal Gap Pad
Parker Chomerics has a robust line of thermal interface materials. It can be challenging to decide which one is best for your project. In this webinar, our product manager and engineers will help you decide which THERM-A-GAP product will work most effectively for you.

Overcoming Challenges of Fully Autonomous Vehicles
As the automotive industry moves toward more automated, connected vehicles, engineers are challenged to identify technologies that can process and transfer large volumes of data in real-time without adding significantly to the price of the vehicle. 

Embrace the Global Advantage in Manufacturing
2023 Thermal Interface Material Innovations
Over the last year, Parker Chomerics has developed new, state of the art thermal interface materials, or TIMs, for use across industries and applications. These novel products continue to expand the portfolio of high performance, high reliability thermal gap pads and dispensable thermal gels.
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2023